Amazon Sidewalk - DMP FSK Support Component#
The Sidewalk DMP FSK Support component provides Dynamic Multiprotocol (DMP) functionality for FSK communication in Amazon Sidewalk applications. This component enables the integrated radio to be used for both FSK Sub-GHz communication and BLE simultaneously, and makes the EFR32xGxx PAL compatible with DMP operation.
Component Overview#
The Sidewalk DMP FSK Support
component provides:
DMP FSK Support: Dynamic Multiprotocol for FSK communication
Dual Radio Usage: Integrated radio can be used for both FSK and BLE
PAL Compatibility: Makes EFR32xGxx PAL compatible with DMP operation
Protocol Support: DMP protocol implementation for FSK
FSK Integration: DMP functionality integrated with FSK radio
Concurrent Operation: Simultaneous FSK Sub-GHz and BLE communication
Hardware Requirements#
Supported Hardware#
EFR32 Devices: Any EFR32 device with FSK radio support
Sub-GHz Radio: Sub-GHz radio for FSK communication
Usage#
Integration Steps#
Add Component: Include
Sidewalk DMP FSK Support
in your projectConfigure FSK: Ensure FSK radio is properly configured
Enable DMP: Configure DMP functionality for FSK
Configure Dual Radio: Set up both FSK Sub-GHz and BLE communication
Test Management: Verify DMP FSK functionality
Dual Radio Support#
This component enables the integrated radio to handle both:
FSK Sub-GHz Communication: FSK-based Sub-GHz radio communication
BLE Communication: Bluetooth Low Energy communication
Both communication types can operate simultaneously, allowing developers to use both FSK Sub-GHz and BLE functionality on the same integrated radio.
PAL DMP Compatibility#
This component also ensures that the EFR32xGxx Platform Abstraction Layer (PAL) is properly configured for DMP operation, enabling the PAL to work correctly with dynamic multiprotocol functionality.
Device Compatibility#
Supported:
EFR32xGxx Sub-GHz Component: Only works with built-in EFR32xGxx Sub-GHz radio
EFR32 Devices: EFR32 devices with integrated Sub-GHz radio
Not Supported:
SX1262 External Radio: Not compatible with SX1262 Sub-GHz component
LR1110 External Radio: Not compatible with LR1110 Sub-GHz component
Devices without FSK radio: Non-EFR32 devices
Requires: EFR32 device with integrated Sub-GHz radio (EFR32xGxx only)
Compatibility#
Works With#
EFR32xGxx Sub-GHz Component: Built-in Sub-GHz radio component
BLE Components: BLE radio components for dual radio usage
Other Amazon Sidewalk components: All other Sidewalk components
Conflicts With#
SX1262 Sub-GHz Component: Cannot be used with external SX1262 radio
LR1110 Sub-GHz Component: Cannot be used with external LR1110 radio
Report Bugs & Get Support#
For technical support, bug reports, or questions about this component, please visit the Silicon Labs Community.
License#
This component is licensed under:
Zlib License: Silicon Labs software license
See the component source files for complete license information.