Amazon Sidewalk - Sub-GHz EFR32xGxx Radio Component#
This is the native Silicon Labs sub-GHz driver used for FSK-based Sidewalk communication on EFR32 platforms. It is tightly integrated with the RAIL library. The driver abstracts the PHY layer and enables Sub-GHz profile configuration for FSK mode in compliance with Sidewalk requirements. It can only be used with compatible parts like the xG23 or xG28.
⚠ WARNING ⚠: Sub-GHz communication operates in the 915MHz band, which is open in the US but may be restricted in other regions. Ensure compliance with local regulations.
⚠ WARNING ⚠: Amazon Sidewalk is currently not supported in Europe.
Component Overview#
The Sidewalk Sub-GHz efr32xgxx
component provides:
Built-in Radio: Native Sub-GHz radio support using Silicon Labs RAIL library
Modulation Support: FSK modulation scheme for Amazon Sidewalk
Regional Compliance: Support for US915 frequency band
Power Management: Configurable transmit power with regional limits
Integrated Design: No external radio hardware required
RAIL Library: Leverages Silicon Labs RAIL (Radio Abstraction Interface Layer)
Hardware Requirements#
Supported Hardware Configurations#
Built-in EFR32xGxx Radio#
EFR32xG23: Built-in Sub-GHz radio with integrated PA
EFR32xG25: Built-in Sub-GHz radio with integrated PA
EFR32xG28: Built-in Sub-GHz radio with integrated PA
No External Hardware: Uses the microcontroller's built-in radio
Integrated Power Amplifier: Built-in PA with configurable settings
Required Connections#
Antenna Connection#
Antenna: Connect appropriate antenna for 900MHz operation
No External Radio: All radio functionality is integrated into the microcontroller
Features#
Radio Capabilities#
Frequency Range: 902-928 MHz (US915 band)
Transmit Power: Configurable based on device capabilities
Regional Power Limits:
US915: Maximum 20 dBm
Modulation Schemes:
FSK: Frequency-Shift Keying for reliable data transmission
Data Rates: Configurable based on modulation and regional requirements
Integrated Features#
Built-in PA: Integrated power amplifier with configurable settings
RAIL Library: Silicon Labs Radio Abstraction Interface Layer
Low Power: Optimized for battery-powered applications
No External Components: Complete radio solution in a single chip
Regional Support#
The component supports the US915 regulatory region:
Region | Frequency Band | Max TX Power | Antenna Gain |
---|---|---|---|
US915 | 902-928 MHz | 20 dBm | 2.15 dBi |
Ⓘ INFO Ⓘ: Amazon Sidewalk is currently only supported in the United States.
Usage#
Integration Steps#
Add Component: Include
Sidewalk Sub-GHz efr32xgxx
in your projectConfigure Device: Ensure your project targets a supported EFR32xGxx device
Connect Antenna: Connect appropriate antenna for 900MHz operation
Configure Power: Set transmit power based on regional limits
Test Communication: Verify radio communication
Transmit Power Configuration#
Regional Power Limits#
The component automatically enforces regional power limits:
US915: Maximum 20 dBm transmit power
Power is automatically limited to regional maximum
Conflicts and Compatibility#
Component Conflicts#
This component conflicts with other Sub-GHz implementations:
Sidewalk Sub-GHz SX1262
(Semtech SX1262)Sidewalk Sub-GHz LR1110
(Semtech LR1110)
Device Compatibility#
Supported:
EFR32xG23 with built-in Sub-GHz radio
EFR32xG25 with built-in Sub-GHz radio
EFR32xG28 with built-in Sub-GHz radio
Not Supported:
EFR32xG21, EFR32xG24, EFR32xG26, EFR32xG27, EFR32xG29 (no built-in Sub-GHz radio)
External radio chips (SX1262, LR1110)
KG100S (BRD4332A) module
Requires: EFR32xGxx device with built-in Sub-GHz radio
Additional Resources#
To use this component through Sub-GHz Interface, see the Sub-GHz Interface in the Sidewalk SDK API documentation.
Report Bugs & Get Support#
For technical support, bug reports, or questions about this component, please visit the Silicon Labs Community.
License#
This component is licensed under:
Zlib License: Silicon Labs software license
Amazon Sidewalk License: Additional terms for Amazon Sidewalk functionality
See the component source files for complete license information.