Silicon Labs
bluetooth/2.13/code-examples/peripheral/using-lowenergy-uart
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
      Results 1-5 of 5 for bluetooth/2.13/code-examples/peripheral/using-lowenergy-uart in 0.24 seconds
      EFR32xG22-Power-Consumption-Optimization | Peripheral | Bluetooth LE | v2.13 | Silicon Labs
      https://docs.silabs.com/.../efr32x-g22-power-consumption-optimizat...
      2.33 µA 2.66 µA 2.75 µA ... Using LFXO instead of PLFRCO will reduce the current consumption. ... a new SoC - Empty application project with Bluetooth SDK using version 2.13.6 or newer.
      SPP (Serial Port Profile) over BLE | Applications | Bluetooth LE | v2.13 | Silicon Labs
      https://docs.silabs.com/....
      Training ... Support Github ... Register // Bluetooth LE//Version 2.13 // Code Examples //Applications ... To keep the code as short and simple as possible, the features are minimal.
      Advertising and Scanning with LE Coded PHY | Advertising & Scanning | Bluetooth LE | v2.13 | Silicon Labs
      https://docs.silabs.com/.../adv-and-scanning-with-le-coded-...
      // Bluetooth LE//Version 2.13 // Code Examples //Stack Features ... This example shows how advertising on the coded PHY works, as well how to establish a connection using the coded PHY.
      Using Energy Modes with Bluetooth Stack | System & Performance | Bluetooth LE | v2.13 | Silicon Labs
      https://docs.silabs.com/.../using-energy-modes-with-bluetooth-st...
      You are viewing documentation for version: 2.13 Using Energy Modes with Bluetooth Stack# Introduction# ... UART – used for receiving/transmitting BGAPI commands/responses in NCP mode
      Tech Talks: Wake Bluetooth from Deep Sleep Using and RF Signal
      https://www.silabs.com/.../tech-talks-wake-bluetooth-from-deep-sleep-using-an-rf-signal....
      2.4GHz Protocol Field Day RF Transfer of Power ... Bluetooth 5.2 Bluetooth mesh LPN Direction Finding ... /docs.silabs.com/bluetooth/latest/code-examples/stack-features/system-and-performance/ ...
      Resource TypePresentations
        Results 1-5 of 5 for bluetooth/2.13/code-examples/peripheral/using-lowenergy-uart