Silicon Labs
bluetooth/2.13/code-examples/peripheral/using-push-buttons
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
      Results 1-5 of 5 for bluetooth/2.13/code-examples/peripheral/using-push-buttons in 0.23 seconds
      EFR32xG22-Power-Consumption-Optimization | Peripheral | Bluetooth LE | v2.13 | Silicon Labs
      https://docs.silabs.com/.../efr32x-g22-power-consumption-optimizat...
      2.33 µA 2.66 µA 2.75 µA ... Using LFXO instead of PLFRCO will reduce the current consumption. ... a new SoC - Empty application project with Bluetooth SDK using version 2.13.6 or newer.
      SPP (Serial Port Profile) over BLE | Applications | Bluetooth LE | v2.13 | Silicon Labs
      https://docs.silabs.com/....
      // Bluetooth LE//Version 2.13 // Code Examples //Applications ... To keep the code as short and simple as possible, the features are minimal. ... The custom service is as minimal as possible.
      Advertising and Scanning with LE Coded PHY | Advertising & Scanning | Bluetooth LE | v2.13 | Silicon Labs
      https://docs.silabs.com/.../adv-and-scanning-with-le-coded-...
      // Bluetooth LE//Version 2.13 // Code Examples //Stack Features ... This example shows how advertising on the coded PHY works, as well how to establish a connection using the coded PHY.
      Using Energy Modes with Bluetooth Stack | System & Performance | Bluetooth LE | v2.13 | Silicon Labs
      https://docs.silabs.com/.../using-energy-modes-with-bluetooth-st...
      You are viewing documentation for version: 2.13 Using Energy Modes with Bluetooth Stack# Introduction# ... This guide has a related code example here: Using energy modes with Bluetooth stack
      Tech Talks: Wake Bluetooth from Deep Sleep Using and RF Signal
      https://www.silabs.com/.../tech-talks-wake-bluetooth-from-deep-sleep-using-an-rf-signal....
      2.4GHz Protocol Field Day RF Transfer of Power ... Bluetooth 5.2 Bluetooth mesh LPN Direction Finding ... /docs.silabs.com/bluetooth/latest/code-examples/stack-features/system-and-performance/ ...
      Resource TypePresentations
        Results 1-5 of 5 for bluetooth/2.13/code-examples/peripheral/using-push-buttons