sl_bt_evt_connection_get_remote_tx_power_completedConnection

Indicates that reading remote transmit power initiated by sl_bt_connection_get_remote_tx_power command has completed.

Data Structures

struct  sl_bt_evt_connection_get_remote_tx_power_completed_s
 Data structure of the get_remote_tx_power_completed event.
 

Macros

#define sl_bt_evt_connection_get_remote_tx_power_completed_id   0x050600a0
 Identifier of the get_remote_tx_power_completed event.
 

Detailed Description

Indicates that reading remote transmit power initiated by sl_bt_connection_get_remote_tx_power command has completed.


Data Structure Documentation

◆ sl_bt_evt_connection_get_remote_tx_power_completed_s

struct sl_bt_evt_connection_get_remote_tx_power_completed_s

Data structure of the get_remote_tx_power_completed event.

Data Fields
uint16_t status

SL_STATUS_OK or another error code indicating the reading remote transmit power operation failed.

uint8_t connection

Handle of the connection

uint8_t phy

Enum sl_bt_gap_phy_coding_t. The PHY for which the transmit power is reported. Values:

  • sl_bt_gap_phy_coding_1m_uncoded (0x1): 1M PHY
  • sl_bt_gap_phy_coding_2m_uncoded (0x2): 2M PHY
  • sl_bt_gap_phy_coding_125k_coded (0x4): 125k Coded PHY (S=8)
  • sl_bt_gap_phy_coding_500k_coded (0x8): 500k Coded PHY (S=2)
int8_t power_level

Transmit power level. Values:

uint8_t flags

Enum sl_bt_connection_tx_power_flag_t. Transmit power level flags. Ignore this field if power_level is set to 0x7E or 0x7F. Values:

  • sl_bt_connection_tx_power_at_minimum (0x1): Transmit power level is at minimum level.
  • sl_bt_connection_tx_power_at_maximum (0x2): Transmit power level is at maximum level.
int8_t delta

Change in transmit power level. Values:

  • SL_BT_CONNECTION_TX_POWER_CHANGE_UNAVAILABLE (0x7F): Change is not available or is out of range.
  • Other values: positive indicates increased power, negative indicates decreased power, and zero indicates unchanged. Units: dB