sl_bt_evt_sync_transfer_receivedSynchronization
Indicates that synchronization information for a periodic advertising train has been received.
Data Structures | |
struct | sl_bt_evt_sync_transfer_received_s |
Data structure of the transfer_received event. | |
Macros | |
#define | sl_bt_evt_sync_transfer_received_id 0x034200a0 |
Identifier of the transfer_received event. | |
Detailed Description
Indicates that synchronization information for a periodic advertising train has been received.
See PAST Receiver.
Data Structure Documentation
◆ sl_bt_evt_sync_transfer_received_s
struct sl_bt_evt_sync_transfer_received_s |
Data structure of the transfer_received event.
Data Fields | ||
---|---|---|
uint16_t | status |
SL_STATUS_OK if synchronization was established. Other values indicate that the sync failed to get established. |
uint16_t | sync |
Periodic advertising synchronization handle |
uint16_t | service_data |
A value provided by the peer device |
uint8_t | connection |
Connection handle of the connection that transferred the sync info |
uint8_t | adv_sid |
Advertising set identifier |
bd_addr | address |
Address of the advertiser |
uint8_t | address_type |
Advertiser address type. Values:
|
uint8_t | adv_phy |
Enum sl_bt_gap_phy_t. The advertiser PHY. Values:
|
uint16_t | adv_interval |
The periodic advertising interval. Value in units of 1.25 ms
|
uint16_t | clock_accuracy |
Enum sl_bt_sync_advertiser_clock_accuracy_t. The advertiser clock accuracy. |
uint8_t | bonding |
Bonding handle. Values:
|