GATT Server
GATT Server.
Modules | |
sl_bt_evt_gatt_server_attribute_value | |
Indicates that the value of an attribute in the local GATT database was changed by a remote GATT client. | |
sl_bt_evt_gatt_server_user_read_request | |
Indicates that a remote GATT client is attempting to read a value of an attribute from the local GATT database, where the attribute was defined in the GATT database XML file to have the type="user". | |
sl_bt_evt_gatt_server_user_write_request | |
Indicates that a remote GATT client is attempting to write a value of an attribute into the local GATT database, where the attribute was defined in the GATT database XML file to have the type="user". | |
sl_bt_evt_gatt_server_characteristic_status | |
Indicates either that a local Client Characteristic Configuration descriptor was changed by the remote GATT client, or that a confirmation from the remote GATT client was received upon a successful reception of the indication. | |
sl_bt_evt_gatt_server_execute_write_completed | |
Indicates that the execute write command from a remote GATT client has completed with the given result. | |
sl_bt_evt_gatt_server_indication_timeout | |
Indicates confirmation from the remote GATT client has not been received within 30 seconds after an indication was sent. | |
Enumerations | |
enum | sl_bt_gatt_server_client_configuration_t { sl_bt_gatt_server_disable = 0x0, sl_bt_gatt_server_notification = 0x1, sl_bt_gatt_server_indication = 0x2, sl_bt_gatt_server_notification_and_indication = 0x3 } |
These values define whether the server is to sent notifications or indications to a remote GATT server. | |
enum | sl_bt_gatt_server_characteristic_status_flag_t { sl_bt_gatt_server_client_config = 0x1, sl_bt_gatt_server_confirmation = 0x2 } |
These values describe whether the characteristic client configuration was changed or whether a characteristic confirmation was received. | |
Functions | |
sl_status_t | sl_bt_gatt_server_set_max_mtu (uint16_t max_mtu, uint16_t *max_mtu_out) |
sl_status_t | sl_bt_gatt_server_get_mtu (uint8_t connection, uint16_t *mtu) |
sl_status_t | sl_bt_gatt_server_find_attribute (uint16_t start, size_t type_len, const uint8_t *type, uint16_t *attribute) |
sl_status_t | sl_bt_gatt_server_read_attribute_value (uint16_t attribute, uint16_t offset, size_t max_value_size, size_t *value_len, uint8_t *value) |
sl_status_t | sl_bt_gatt_server_read_attribute_type (uint16_t attribute, size_t max_type_size, size_t *type_len, uint8_t *type) |
sl_status_t | sl_bt_gatt_server_write_attribute_value (uint16_t attribute, uint16_t offset, size_t value_len, const uint8_t *value) |
sl_status_t | sl_bt_gatt_server_send_user_read_response (uint8_t connection, uint16_t characteristic, uint8_t att_errorcode, size_t value_len, const uint8_t *value, uint16_t *sent_len) |
sl_status_t | sl_bt_gatt_server_send_user_write_response (uint8_t connection, uint16_t characteristic, uint8_t att_errorcode) |
sl_status_t | sl_bt_gatt_server_send_notification (uint8_t connection, uint16_t characteristic, size_t value_len, const uint8_t *value) |
sl_status_t | sl_bt_gatt_server_send_indication (uint8_t connection, uint16_t characteristic, size_t value_len, const uint8_t *value) |
sl_status_t | sl_bt_gatt_server_notify_all (uint16_t characteristic, size_t value_len, const uint8_t *value) |
sl_status_t | sl_bt_gatt_server_read_client_configuration (uint8_t connection, uint16_t characteristic, uint16_t *client_config_flags) |
sl_status_t | sl_bt_gatt_server_send_user_prepare_write_response (uint8_t connection, uint16_t characteristic, uint8_t att_errorcode, uint16_t offset, size_t value_len, const uint8_t *value) |
sl_status_t | sl_bt_gatt_server_set_capabilities (uint32_t caps, uint32_t reserved) |
sl_status_t | sl_bt_gatt_server_enable_capabilities (uint32_t caps) |
sl_status_t | sl_bt_gatt_server_disable_capabilities (uint32_t caps) |
sl_status_t | sl_bt_gatt_server_get_enabled_capabilities (uint32_t *caps) |
sl_status_t | sl_bt_gatt_server_read_client_supported_features (uint8_t connection, uint8_t *client_features) |
Detailed Description
GATT Server.
These commands and events are used for accessing to the local GATT server and database.
Enumeration Type Documentation
◆ sl_bt_gatt_server_client_configuration_t
These values define whether the server is to sent notifications or indications to a remote GATT server.
◆ sl_bt_gatt_server_characteristic_status_flag_t
These values describe whether the characteristic client configuration was changed or whether a characteristic confirmation was received.
Enumerator | |
---|---|
sl_bt_gatt_server_client_config | (0x1) Characteristic client configuration has been changed. |
sl_bt_gatt_server_confirmation | (0x2) Characteristic confirmation has been received. |
Function Documentation
◆ sl_bt_gatt_server_set_max_mtu()
sl_status_t sl_bt_gatt_server_set_max_mtu | ( | uint16_t | max_mtu, |
uint16_t * | max_mtu_out |
||
) |
Set the maximum size of ATT Message Transfer Units (MTU). The functionality is the same as sl_bt_gatt_set_max_mtu and this setting applies to both GATT client and server. If the given value is too large according to the maximum BGAPI payload size, the system will select the maximum possible value as the maximum ATT_MTU. If the maximum ATT_MTU is larger than 23, the GATT client in the stack will automatically send an MTU exchange request after a Bluetooth connection was established.
- Parameters
-
[in] max_mtu
Maximum size of Message Transfer Units (MTU) allowed
- Range: 23 to 250
Default: 247
[out] max_mtu_out
The maximum ATT_MTU selected by the system if this command succeeded
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_gatt_server_get_mtu()
sl_status_t sl_bt_gatt_server_get_mtu | ( | uint8_t | connection, |
uint16_t * | mtu |
||
) |
Get the size of ATT Message Transfer Units (MTU) for a connection.
- Parameters
-
[in] connection
Connection handle [out] mtu
The maximum ATT_MTU used by the connection
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_gatt_server_find_attribute()
sl_status_t sl_bt_gatt_server_find_attribute | ( | uint16_t | start, |
size_t | type_len, |
||
const uint8_t * | type, |
||
uint16_t * | attribute |
||
) |
Find attributes of a certain type from a local GATT database. The type is usually given as a 16-bit or 128-bit UUID in little endian format.
- Parameters
-
[in] start
Search start handle [in] type_len
Length of data in type
[in] type
The attribute type UUID [out] attribute
Attribute handle
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_gatt_server_read_attribute_value()
sl_status_t sl_bt_gatt_server_read_attribute_value | ( | uint16_t | attribute, |
uint16_t | offset, |
||
size_t | max_value_size, |
||
size_t * | value_len, |
||
uint8_t * | value |
||
) |
Read the value of an attribute from a local GATT database. Only (maximum BGAPI payload size - 3) amount of data can be read at once. The application can continue reading with increased offset value if it receives (maximum BGAPI payload size - 3) amount of data.
- Parameters
-
[in] attribute
Attribute handle [in] offset
Value offset [in] max_value_size
Size of output buffer passed in value
[out] value_len
On return, set to the length of output data written to value
[out] value
The attribute value
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_gatt_server_read_attribute_type()
sl_status_t sl_bt_gatt_server_read_attribute_type | ( | uint16_t | attribute, |
size_t | max_type_size, |
||
size_t * | type_len, |
||
uint8_t * | type |
||
) |
Read the type of an attribute from a local GATT database. The type is a UUID, usually 16 or 128 bits long in little endian format.
- Parameters
-
[in] attribute
Attribute handle [in] max_type_size
Size of output buffer passed in type
[out] type_len
On return, set to the length of output data written to type
[out] type
The attribute type UUID
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_gatt_server_write_attribute_value()
sl_status_t sl_bt_gatt_server_write_attribute_value | ( | uint16_t | attribute, |
uint16_t | offset, |
||
size_t | value_len, |
||
const uint8_t * | value |
||
) |
Write the value of an attribute in the local GATT database. Writing the value of a characteristic of the local GATT database will not trigger notifications or indications to the remote GATT client if the characteristic has a property to indicate or notify and the client has enabled notification or indication. Notifications and indications are sent to the remote GATT client using sl_bt_gatt_server_send_notification or sl_bt_gatt_server_send_indication commands.
- Parameters
-
[in] attribute
Attribute handle [in] offset
Value offset [in] value_len
Length of data in value
[in] value
Value
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_gatt_server_send_user_read_response()
sl_status_t sl_bt_gatt_server_send_user_read_response | ( | uint8_t | connection, |
uint16_t | characteristic, |
||
uint8_t | att_errorcode, |
||
size_t | value_len, |
||
const uint8_t * | value, |
||
uint16_t * | sent_len |
||
) |
Send a response to a sl_bt_evt_gatt_server_user_read_request event. The response needs to be sent within 30 seconds, otherwise no more GATT transactions are allowed by the remote side. If attr_errorcode is set to 0, the characteristic value is sent to the remote GATT client in the standard way. Other attr_errorcode values will cause the local GATT server to send an attribute protocol error response instead of the actual data. At most, ATT_MTU - 1 amount of data can be sent at one time. The client will continue reading by sending new read request with an increased offset value if it receives ATT_MTU - 1 amount of data.
- Parameters
-
[in] connection
Connection handle [in] characteristic
GATT characteristic handle received in the sl_bt_evt_gatt_server_user_read_request event. [in] att_errorcode
Attribute protocol error code - 0: No error
- Non-zero: See Bluetooth specification, Host volume, Attribute Protocol, Error Codes table.
[in] value_len
Length of data in value
[in] value
Characteristic value to send to the GATT client. Ignored if att_errorcode is not 0. [out] sent_len
The length of data sent to the remote GATT client
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_gatt_server_send_user_write_response()
sl_status_t sl_bt_gatt_server_send_user_write_response | ( | uint8_t | connection, |
uint16_t | characteristic, |
||
uint8_t | att_errorcode |
||
) |
Send a response to a sl_bt_evt_gatt_server_user_write_request event when parameter att_opcode
in the event is sl_bt_gatt_write_request or sl_bt_gatt_execute_write_request (see sl_bt_gatt_att_opcode_t). The response needs to be sent within 30 seconds, otherwise no more GATT transactions are allowed by the remote side. When responding to sl_bt_gatt_execute_write_request, the value of parameter characteristic
is ignored. If attr_errorcode is set to 0, the ATT protocol's write response is sent to indicate to the remote GATT client that the write operation was processed successfully. Other values will cause the local GATT server to send an ATT protocol error response.
- Parameters
-
[in] connection
Connection handle [in] characteristic
GATT characteristic handle received in the sl_bt_evt_gatt_server_user_write_request event [in] att_errorcode
Attribute protocol error code - 0: No error
- Non-zero: See Bluetooth specification, Host volume, Attribute Protocol, Error Codes table.
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_gatt_server_send_notification()
sl_status_t sl_bt_gatt_server_send_notification | ( | uint8_t | connection, |
uint16_t | characteristic, |
||
size_t | value_len, |
||
const uint8_t * | value |
||
) |
Send a notification to a remote GATT client. At most, ATT_MTU - 3 amount of data can be sent in a notification. An error SL_STATUS_COMMAND_TOO_LONG is returned if the given value length exceeds ATT_MTU - 3.
A notification is sent only if the client has enabled it by setting the corresponding flag to the Client Characteristic Configuration descriptor. The error SL_STATUS_INVALID_PARAMETER is returned if the characteristic does not have the notification property. The error SL_STATUS_INVALID_STATE is returned if the client has not enabled the notification.
- Parameters
-
[in] connection
A handle of the connection over which the notification is sent. [in] characteristic
Characteristic handle [in] value_len
Length of data in value
[in] value
Value to be notified
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_gatt_server_send_indication()
sl_status_t sl_bt_gatt_server_send_indication | ( | uint8_t | connection, |
uint16_t | characteristic, |
||
size_t | value_len, |
||
const uint8_t * | value |
||
) |
Send an indication to a remote GATT client. At most, ATT_MTU - 3 amount of data can be sent in an indication. An error SL_STATUS_COMMAND_TOO_LONG is returned if the given value length exceeds ATT_MTU - 3.
An indication is sent only if the client has enabled it by setting the corresponding flag to the Client Characteristic Configuration descriptor. The error SL_STATUS_INVALID_PARAMETER is returned if the characteristic does not have the indication property. The error SL_STATUS_INVALID_STATE is returned if the client has not enabled the indication.
A new indication to a GATT client can't be sent until an outstanding indication procedure with the same client has completed. The procedure is completed when a confirmation from the client is received. The confirmation is indicated by sl_bt_evt_gatt_server_characteristic_status.
The error SL_STATUS_IN_PROGRESS is returned if an indication procedure with the same client is outstanding. Always wait for confirmation for previous indication before sending a new indication.
- Parameters
-
[in] connection
A handle of the connection over which the indication is sent. [in] characteristic
Characteristic handle [in] value_len
Length of data in value
[in] value
Value to be indicated
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
Events
- sl_bt_evt_gatt_server_characteristic_status - This event is triggered after the confirmation from the client is received.
- sl_bt_evt_gatt_server_indication_timeout - This event indicates confirmation from the remote GATT client has not been received within 30 seconds after an indication was sent. Further GATT transactions over this connection are not allowed by the stack.
◆ sl_bt_gatt_server_notify_all()
sl_status_t sl_bt_gatt_server_notify_all | ( | uint16_t | characteristic, |
size_t | value_len, |
||
const uint8_t * | value |
||
) |
Send notifications or indications to all connected remote GATT clients. At most, ATT_MTU - 3 amount of data can be sent in a notification or indication. If the given value length exceeds the limit, first ATT_MTU - 3 bytes will be sent without error, and rest of data will be ignored.
A notification or indication is sent only if the client has enabled it by setting the corresponding flag to the Client Characteristic Configuration descriptor. If the Client Characteristic Configuration descriptor supports both notifications and indications, the stack will always send a notification even when the client has enabled both.
A new indication to a GATT client can't be sent until an outstanding indication procedure with the same client has completed, and the operation will continue for the next client. The procedure is completed when a confirmation from the client is received. The confirmation is indicated by sl_bt_evt_gatt_server_characteristic_status.
- Parameters
-
[in] characteristic
Characteristic handle [in] value_len
Length of data in value
[in] value
Value to be notified or indicated
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_gatt_server_read_client_configuration()
sl_status_t sl_bt_gatt_server_read_client_configuration | ( | uint8_t | connection, |
uint16_t | characteristic, |
||
uint16_t * | client_config_flags |
||
) |
Read client characteristic configuration of a remote GATT client.
- Parameters
-
[in] connection
A handle of the connection to a remote client. [in] characteristic
Characteristic handle [out] client_config_flags
Enum sl_bt_gatt_server_client_configuration_t. Client characteristic configuration of a remote client.
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_gatt_server_send_user_prepare_write_response()
sl_status_t sl_bt_gatt_server_send_user_prepare_write_response | ( | uint8_t | connection, |
uint16_t | characteristic, |
||
uint8_t | att_errorcode, |
||
uint16_t | offset, |
||
size_t | value_len, |
||
const uint8_t * | value |
||
) |
Send a response to a sl_bt_evt_gatt_server_user_write_request event when parameter att_opcode
in the event is sl_bt_gatt_prepare_write_request (see sl_bt_gatt_att_opcode_t). The response needs to be sent within 30 seconds, otherwise no more GATT transactions are allowed by the remote side. If att_errorcode
is set to 0, the ATT protocol's prepare write response is sent to indicate to the remote GATT client that the write operation was processed successfully. Other values will cause the local GATT server to send an ATT protocol error response. The application should set values of parameters offset
and value
to identical values from the sl_bt_evt_gatt_server_user_write_request event. The values will be verified on the client side in case the request is a reliable write (by Bluetooth Core Specification Volume 3, Part G, 4.9.5).
- Parameters
-
[in] connection
Connection handle [in] characteristic
GATT characteristic handle. This value is normally received from the gatt_characteristic event. [in] att_errorcode
Attribute protocol error code - 0: No error
- Non-zero: See Bluetooth specification, Host volume, Attribute Protocol, Error Codes table.
[in] offset
Value offset [in] value_len
Length of data in value
[in] value
Value
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_gatt_server_set_capabilities()
sl_status_t sl_bt_gatt_server_set_capabilities | ( | uint32_t | caps, |
uint32_t | reserved |
||
) |
Reset capabilities that should be enabled by the GATT database. A service is visible to remote GATT clients if at least one of its capabilities is enabled. The same applies to a characteristic and its attributes. Capability identifiers and their corresponding bit flag values are in the auto-generated database header file. See UG118: Blue Gecko Bluetooth Profile Toolkit Developer's Guide for how to declare capabilities in the GATT database.
Changing the capabilities of a database effectively causes a database change (attributes being added or removed) from a remote GATT client point of view. If the database has a Generic Attribute service and Service Changed characteristic, the stack will monitor the local database change status and manage service changed indications for a GATT client that has enabled the indication configuration of the Service Changed characteristic.
- Parameters
-
[in] caps
Bit flags of capabilities to reset. Value 0 sets the default database capabilities. [in] reserved
Use the value 0 on this reserved field. Do not use none-zero values because they are reserved for future use.
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_gatt_server_enable_capabilities()
sl_status_t sl_bt_gatt_server_enable_capabilities | ( | uint32_t | caps | ) |
Enable additional capabilities in the local GATT database. Already enabled capabilities keep unchanged after this command. See sl_bt_gatt_server_set_capabilities for more information.
- Parameters
-
[in] caps
Capabilities to enable
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_gatt_server_disable_capabilities()
sl_status_t sl_bt_gatt_server_disable_capabilities | ( | uint32_t | caps | ) |
Disable the given capabilities in the local GATT database. See sl_bt_gatt_server_set_capabilities for more information.
- Parameters
-
[in] caps
Capabilities to disable
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_gatt_server_get_enabled_capabilities()
sl_status_t sl_bt_gatt_server_get_enabled_capabilities | ( | uint32_t * | caps | ) |
Get capabilities currently enabled in the local GATT database.
- Parameters
-
[out] caps
Enabled capabilities
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_gatt_server_read_client_supported_features()
sl_status_t sl_bt_gatt_server_read_client_supported_features | ( | uint8_t | connection, |
uint8_t * | client_features |
||
) |
Read client supported features of a remote GATT client.
- Parameters
-
[in] connection
A handle of the connection to a remote client. [out] client_features
Bit field describing client supported features of a remote client. See Bluetooth specification Vol 3, Part G, 7.2 for the values.
- Returns
- SL_STATUS_OK if successful. Error code otherwise.