Testing Commands
Testing Commands.
Modules | |
sl_bt_evt_test_dtm_completed | |
Indicates that the radio has processed a test start or end command. | |
Enumerations | |
enum | sl_bt_test_packet_type_t { sl_bt_test_pkt_prbs9 = 0x0, sl_bt_test_pkt_11110000 = 0x1, sl_bt_test_pkt_10101010 = 0x2, sl_bt_test_pkt_11111111 = 0x4, sl_bt_test_pkt_00000000 = 0x5, sl_bt_test_pkt_00001111 = 0x6, sl_bt_test_pkt_01010101 = 0x7, sl_bt_test_pkt_pn9 = 0xfd, sl_bt_test_pkt_carrier = 0xfe } |
Test packet types supported by the stack. | |
enum | sl_bt_test_phy_t { sl_bt_test_phy_1m = 0x1, sl_bt_test_phy_2m = 0x2, sl_bt_test_phy_125k = 0x3, sl_bt_test_phy_500k = 0x4 } |
Test PHY types. | |
Functions | |
sl_status_t | sl_bt_test_dtm_tx_v4 (uint8_t packet_type, uint8_t length, uint8_t channel, uint8_t phy, int8_t power_level) |
sl_status_t | sl_bt_test_dtm_tx_cw (uint8_t packet_type, uint8_t channel, uint8_t phy, int16_t power_level) |
sl_status_t | sl_bt_test_dtm_rx (uint8_t channel, uint8_t phy) |
sl_status_t | sl_bt_test_dtm_end () |
Detailed Description
Testing Commands.
Enumeration Type Documentation
◆ sl_bt_test_packet_type_t
Test packet types supported by the stack.
◆ sl_bt_test_phy_t
enum sl_bt_test_phy_t |
Function Documentation
◆ sl_bt_test_dtm_tx_v4()
sl_status_t sl_bt_test_dtm_tx_v4 | ( | uint8_t | packet_type, |
uint8_t | length, |
||
uint8_t | channel, |
||
uint8_t | phy, |
||
int8_t | power_level |
||
) |
Start a transmitter test against a separate Bluetooth tester device. When the command is processed by the radio, a sl_bt_evt_test_dtm_completed event is triggered. This event indicates whether the test started successfully.
In the transmitter test, the device sends packets continuously with a fixed interval. The type and length of each packet is set by packet_type
and length
parameters. The parameter phy
specifies which PHY is used to transmit the packets. All devices support at least 1M PHY. A special packet type, test_pkt_carrier , can be used to transmit continuous unmodulated carrier. The length field is ignored in this mode. As this command has the limitation within the value of power_level
, use of sl_bt_test_dtm_tx_cw for custom waves is recommended.
Stop the test using the sl_bt_test_dtm_end command.
- Parameters
-
[in] packet_type
Enum sl_bt_test_packet_type_t. Packet type to transmit. Values: - sl_bt_test_pkt_prbs9 (0x0): PRBS9 packet payload
- sl_bt_test_pkt_11110000 (0x1): 11110000 packet payload
- sl_bt_test_pkt_10101010 (0x2): 10101010 packet payload
- sl_bt_test_pkt_11111111 (0x4): 11111111 packet payload
- sl_bt_test_pkt_00000000 (0x5): 00000000 packet payload
- sl_bt_test_pkt_00001111 (0x6): 00001111 packet payload
- sl_bt_test_pkt_01010101 (0x7): 01010101 packet payload
- sl_bt_test_pkt_pn9 (0xfd): PN9 continuously modulated output
- sl_bt_test_pkt_carrier (0xfe): Unmodulated carrier
[in] length
Packet length in bytes
Range: 0-255
[in] channel
Bluetooth channel
Range: 0-39
Channel is (F - 2402) / 2,
where F is frequency in MHz
[in] phy
Enum sl_bt_test_phy_t. PHY to use. Values: - sl_bt_test_phy_1m (0x1): 1M PHY
- sl_bt_test_phy_2m (0x2): 2M PHY
- sl_bt_test_phy_125k (0x3): 125k Coded PHY
- sl_bt_test_phy_500k (0x4): 500k Coded PHY
[in] power_level
TX power level in unit dBm. Values:
- -127 to +20: Use specified or the nearest TX power level. The minimum -127 dBm is specified in the Bluetooth specification. However, a device may not support this low TX power. In addition, only some devices support 20 dBm TX power.
- 0x7E: Use minimum TX power level the device supports.
- 0x7F: Use the smallest of the maximum TX power level the device supports and the global maximum TX power setting in stack.
For continuous unmodulated carrier mode, the values are set in 0.1 dBm unit. If the value exceeds the range of power level value allowed by the device, the command will adjust the power level to the closest minimum or maximum value.
- Returns
- Command result
Events
- sl_bt_evt_test_dtm_completed - This event is received when the command is processed.
◆ sl_bt_test_dtm_tx_cw()
sl_status_t sl_bt_test_dtm_tx_cw | ( | uint8_t | packet_type, |
uint8_t | channel, |
||
uint8_t | phy, |
||
int16_t | power_level |
||
) |
Start a transmitter test for a custom wave. When the command is processed by the radio, a sl_bt_evt_test_dtm_completed event is triggered. This event indicates whether the test started successfully.
In the custom wave transmitter test, the device continuously transmits the career. The parameter packet_type
specifies the packet type. The parameter phy
specifies which PHY is used to transmit the packets. All devices support at least 1M PHY.
Stop the test using the sl_bt_test_dtm_end command.
- Parameters
-
[in] packet_type
Enum sl_bt_test_packet_type_t. Packet type to transmit. Values: - sl_bt_test_pkt_pn9 (0xfd): PN9 continuously modulated output
- sl_bt_test_pkt_carrier (0xfe): Unmodulated carrier
[in] channel
Bluetooth channel
Range: 0-39
Channel is (F - 2402) / 2,
where F is frequency in MHz
[in] phy
Enum sl_bt_test_phy_t. PHY to use. Values: - sl_bt_test_phy_1m (0x1): 1M PHY
- sl_bt_test_phy_2m (0x2): 2M PHY
- sl_bt_test_phy_125k (0x3): 125k Coded PHY
- sl_bt_test_phy_500k (0x4): 500k Coded PHY
[in] power_level
TX power level. Unit: 0.1 dBm.
If the value exceeds the range of power level value, allowed by the device, the command will adjust the power level to the closest minimum or maximum value.
- Returns
- Command result
Events
- sl_bt_evt_test_dtm_completed - This event is received when the command is processed.
◆ sl_bt_test_dtm_rx()
sl_status_t sl_bt_test_dtm_rx | ( | uint8_t | channel, |
uint8_t | phy |
||
) |
Start a receiver test against a separate Bluetooth tester device. When the command is processed by the radio, a sl_bt_evt_test_dtm_completed event is triggered. This event indicates whether the test started successfully.
Parameter phy
specifies which PHY is used to receive the packets. All devices support at least 1M PHY.
The test may be stopped using sl_bt_test_dtm_end command. This will trigger another sl_bt_evt_test_dtm_completed event, which carries the number of packets received during the test.
- Parameters
-
[in] channel
Bluetooth channel
Range: 0-39
Channel is (F - 2402) / 2,
where F is frequency in MHz
[in] phy
Enum sl_bt_test_phy_t. PHY to use. Values: - sl_bt_test_phy_1m (0x1): 1M PHY
- sl_bt_test_phy_2m (0x2): 2M PHY
- sl_bt_test_phy_125k (0x3): 125k Coded PHY
- sl_bt_test_phy_500k (0x4): 500k Coded PHY
- Returns
- Command result
Events
- sl_bt_evt_test_dtm_completed - This event is received when the command is processed.
◆ sl_bt_test_dtm_end()
sl_status_t sl_bt_test_dtm_end | ( |
| ) |
End a transmitter or a receiver test. When the command is processed by the radio and the test has ended, a sl_bt_evt_test_dtm_completed event is triggered.
- Returns
- Command result
Events
- sl_bt_evt_test_dtm_completed - Received when the command is processed by the radio and the test has ended.