Coexistence
Coexistence.
Enumerations | |
enum | sl_bt_coex_option_t { sl_bt_coex_option_enable = 0x100, sl_bt_coex_option_tx_abort = 0x400, sl_bt_coex_option_high_priority = 0x800 } |
Coexistence configuration options. | |
Functions | |
sl_status_t | sl_bt_coex_set_options (uint32_t mask, uint32_t options) |
sl_status_t | sl_bt_coex_set_parameters (uint8_t priority, uint8_t request, uint8_t pwm_period, uint8_t pwm_dutycycle) |
sl_status_t | sl_bt_coex_set_directional_priority_pulse (uint8_t pulse) |
sl_status_t | sl_bt_coex_get_counters (uint8_t reset, size_t max_counters_size, size_t *counters_len, uint8_t *counters) |
Detailed Description
Coexistence.
Coexistence BGAPI class. Coexistence interface is enabled and initialized with sl_bt_init_coex_hal function.
Enumeration Type Documentation
◆ sl_bt_coex_option_t
enum sl_bt_coex_option_t |
Function Documentation
◆ sl_bt_coex_set_options()
sl_status_t sl_bt_coex_set_options | ( | uint32_t | mask, |
uint32_t | options |
||
) |
Configure coexistence options at runtime.
- Parameters
-
[in] mask
Enum sl_bt_coex_option_t. Mask defines which coexistence options are changed. [in] options
Enum sl_bt_coex_option_t. Value of options to be changed. This parameter is used together with the mask parameter.
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_coex_set_parameters()
sl_status_t sl_bt_coex_set_parameters | ( | uint8_t | priority, |
uint8_t | request, |
||
uint8_t | pwm_period, |
||
uint8_t | pwm_dutycycle |
||
) |
Configure coexistence parameters.
- Parameters
-
[in] priority
Coexistence priority threshold. Coexistence priority is toggled if priority is below this value. [in] request
Coexistence request threshold. Coexistence request is toggled if priority is below this value. [in] pwm_period
PWM functionality period length in 1 ms units [in] pwm_dutycycle
PWM functionality duty cycle in percentage
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_coex_set_directional_priority_pulse()
sl_status_t sl_bt_coex_set_directional_priority_pulse | ( | uint8_t | pulse | ) |
Set Directional Priority Pulse Width.
- Parameters
-
[in] pulse
Directional priority pulse width in us
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_coex_get_counters()
sl_status_t sl_bt_coex_get_counters | ( | uint8_t | reset, |
size_t | max_counters_size, |
||
size_t * | counters_len, |
||
uint8_t * | counters |
||
) |
Read coexistence statistic counters from the device. Response contains the list of uint32 type counter values. Counters in the list are in following order: low priority requested, high priority requested, low priority denied, high priority denied, low-priority TX aborted, and high-priority TX aborted. Passing a non-zero value also resets counters.
- Parameters
-
[in] reset
Reset counters if parameter value is not zero. [in] max_counters_size
Size of output buffer passed in counters
[out] counters_len
On return, set to the length of output data written to counters
[out] counters
Coexistence statistic counters
- Returns
- SL_STATUS_OK if successful. Error code otherwise.