sl_bt_evt_l2cap_le_channel_open_responseL2CAP Connection Oriented Channels
Indicates that an LE credit-based connection response is received.
Data Structures | |
struct | sl_bt_evt_l2cap_le_channel_open_response_s |
Data structure of the le_channel_open_response event. | |
Macros | |
#define | sl_bt_evt_l2cap_le_channel_open_response_id 0x024300a0 |
Identifier of the le_channel_open_response event. | |
Detailed Description
Indicates that an LE credit-based connection response is received.
Result code sl_bt_l2cap_connection_result_successful in errorcode
implies that the logical channel is established and data can be sent or received on the channel. Ignore other fields if errorcode
indicates that the connection request was rejected.
Data Structure Documentation
◆ sl_bt_evt_l2cap_le_channel_open_response_s
struct sl_bt_evt_l2cap_le_channel_open_response_s |
Data structure of the le_channel_open_response event.
Data Fields | ||
---|---|---|
uint8_t | connection |
The Bluetooth connection handle on which the response is received |
uint16_t | cid |
The channel identifier |
uint16_t | max_sdu |
The Maximum Service Data Unit size of the peer channel endpoint |
uint16_t | max_pdu |
The maximum PDU payload size of the peer channel endpoint |
uint16_t | credit |
The initial credit value of the peer channel endpoint, i.e., number of PDUs the local channel endpoint can send |
uint16_t | errorcode |
Enum sl_bt_l2cap_connection_result_t. An L2CAP error code as the outcome of the connection request. Result sl_bt_l2cap_connection_result_successful indicates the connection request was accepted and the logical channel is established. Other error code value indicates the connection request was refused by the peer device and other parameters of this event must be ignored. |