sl_bt_evt_l2cap_command_rejectedL2CAP Connection Oriented Channels
Indicates that the peer device rejected a command.
Data Structures | |
struct | sl_bt_evt_l2cap_command_rejected_s |
Data structure of the command_rejected event. | |
Macros | |
#define | sl_bt_evt_l2cap_command_rejected_id 0x064300a0 |
Identifier of the command_rejected event. | |
Detailed Description
Indicates that the peer device rejected a command.
This might happen if, for example, the device does not support the feature or the command has an incorrect CID.
Data Structure Documentation
◆ sl_bt_evt_l2cap_command_rejected_s
struct sl_bt_evt_l2cap_command_rejected_s |
Data structure of the command_rejected event.
Data Fields | ||
---|---|---|
uint8_t | connection |
The Bluetooth connection handle on which the event is received |
uint8_t | code |
Enum sl_bt_l2cap_command_code_t. Code of the rejected command |
uint16_t | reason |
Enum sl_bt_l2cap_command_reject_reason_t. The rejection reason |