sl_bt_evt_cte_receiver_silabs_iq_reportCTE Receiver
IQ samples report from Silicon Labs CTE packets.
Data Structures | |
struct | sl_bt_evt_cte_receiver_silabs_iq_report_s |
Data structure of the silabs_iq_report event. | |
Macros | |
#define | sl_bt_evt_cte_receiver_silabs_iq_report_id 0x034500a0 |
Identifier of the silabs_iq_report event. | |
Detailed Description
IQ samples report from Silicon Labs CTE packets.
Data Structure Documentation
◆ sl_bt_evt_cte_receiver_silabs_iq_report_s
struct sl_bt_evt_cte_receiver_silabs_iq_report_s |
Data structure of the silabs_iq_report event.
Data Fields | ||
---|---|---|
uint16_t | status |
Status of CTE IQ sampling |
bd_addr | address |
Bluetooth address of the remote device |
uint8_t | address_type |
Advertiser address type. Values:
|
uint8_t | phy |
The PHY on which the packet is received.
|
uint8_t | channel |
The channel on which the CTE packet was received |
int8_t | rssi |
RSSI in the received CTE packet. Unit: dBm |
uint8_t | rssi_antenna_id |
The ID of the antenna on which RSSI was measured |
uint8_t | cte_type |
The CTE type
|
uint8_t | slot_durations |
Slot durations
|
uint16_t | packet_counter |
The event counter of the periodic advertising train or the connection |
uint8array | samples |
IQ samples of the received CTE packet. I and Q samples follow each other alternately (I, Q, I, Q, ...) |