User Messaging
User Messaging.
Modules | |
sl_bt_evt_user_message_to_host | |
Used by the target application on a device to initiate communication and send a message to the NCP host. | |
Functions | |
sl_status_t | sl_bt_user_message_to_target (size_t data_len, const uint8_t *data, size_t max_response_size, size_t *response_len, uint8_t *response) |
sl_status_t | sl_bt_user_manage_event_filter (size_t data_len, const uint8_t *data) |
Detailed Description
User Messaging.
This class provides commands and events, which can be used by a NCP host and target to implement a communication mechanism with a custom proprietary protocol. An application must decide whether and how the command and event are used. The stack does not produce or consume any messages belonging to this class.
Function Documentation
◆ sl_bt_user_message_to_target()
sl_status_t sl_bt_user_message_to_target | ( | size_t | data_len, |
const uint8_t * | data, |
||
size_t | max_response_size, |
||
size_t * | response_len, |
||
uint8_t * | response |
||
) |
Used by an NCP host to send a message to the target application on device. The application on the target must send the response with sl_bt_send_rsp_user_message_to_target.
- Parameters
-
[in] data_len
Length of data in data
[in] data
The message [in] max_response_size
Size of output buffer passed in response
[out] response_len
On return, set to the length of output data written to response
[out] response
The response message
- Returns
- SL_STATUS_OK if successful. Error code otherwise.
◆ sl_bt_user_manage_event_filter()
sl_status_t sl_bt_user_manage_event_filter | ( | size_t | data_len, |
const uint8_t * | data |
||
) |
Manage NCP event filter. When the event filter is in use, API events passing the filter will be sent to the host and those that do not pass are discarded by the target. For functionality details, see the NCP component in the Bluetooth SDK.
By default, the NCP does not use the event filter.
- Parameters
-
[in] data_len
Length of data in data
[in] data
The message for managing event filter
- Returns
- SL_STATUS_OK if successful. Error code otherwise.