sl_bt_evt_external_bondingdb_data_requestExternal Bonding Database
Indicates that the Bluetooth stack requests the bonding data of a connection from the external bonding database.
Data Structures | |
struct | sl_bt_evt_external_bondingdb_data_request_s |
Data structure of the data_request event. | |
Macros | |
#define | sl_bt_evt_external_bondingdb_data_request_id 0x005c00a0 |
Identifier of the data_request event. | |
Detailed Description
Indicates that the Bluetooth stack requests the bonding data of a connection from the external bonding database.
The application must respond by setting bonding data using the sl_bt_external_bondingdb_set_data command.
The Bluetooth stack will send this event one or more times after a connection is open following the sl_bt_evt_connection_opened event to get ready for security related operations.
Data Structure Documentation
◆ sl_bt_evt_external_bondingdb_data_request_s
struct sl_bt_evt_external_bondingdb_data_request_s |
Data structure of the data_request event.
Data Fields | ||
---|---|---|
uint8_t | connection |
Connection handle |
uint8_t | type |
Enum sl_bt_external_bondingdb_data_t. The requested bonding data type. Values:
|