Training ... // Bluetooth LE//Version 5.0 //API Reference ... //Event Type Flags of Advertisement Reports You are viewing documentation for version: 5.0 Event Type Flags of Advertisement ...
Support ... // Bluetooth LE//Version 5.0 //API Reference ... You are viewing documentation for version: 5.0 sl_bt_evt_scanner_scan_reportScanner# ... Value 0 indicates no periodic advertising.
// Bluetooth LE//Version 5.0 //API Reference ... You are viewing documentation for version: 5.0 BGAPI# ... Bits 3 - 5: Device type Bit value 100: Bluetooth LE Bit value 101: Bluetooth Mesh
... Allow connections only from bonded devices Bit 5: 0: Prefer just works pairing when both options are possible based on the settings. ... 0: If database is full, new bonding attempts will fail
// Bluetooth LE//Version 2.13 // ... example demonstrates how to create an Eddystone beacon with Silicon Labs' Bluetooth SDK. ... gecko_cmd_le_gap_set_advertise_timing(0, 160, 160, 0, 0);