Training ... // Bluetooth LE//Version 8.0.0 //Bluetooth Stack API Reference //Advertiser ... These values define the packet types in legacy and extended advertising. Functions# sl_status_t
Bluetooth functions in the 2.4 GHz frequency range. ... Channel map update procedure is part of the Bluetooth 4.0 specification. ... Bluetooth Low Energy has two channel selection algorithms.
// Bluetooth LE//Version 5.0 //API Reference ... Bits 0 - 2: Highest 3 bits of the data payload length field ... Bluetooth LE and Bluetooth Mesh APIs have separate API reference manuals.
// Bluetooth LE//Version 3.1 //General ... Because Bluetooth stack follows strict regulations, the maximum output power is 10 dBm in those cases when AFH is not enabled (or AFH is enabled but ...
... are often interested in the advertising payload that is 0-31 bytes long on the primary channels ... Bluetooth Core Specification - This is the golden reference, but not that easy to digest.
Results 1-5 of 5 for bluetooth/6.1.0/bluetooth-stack-api/md-doc-bgapi-1bgapi-message-header-byte3