5.0 BGAPI# BGAPI message header format# ... Bit value 100: Bluetooth LE Bit value 101: Bluetooth Mesh Bit 6: Reserved Bit 7: Message type ... BGAPI protocol stores data in little endian.
// Bluetooth LE//Version 10.0.0 //Bluetooth Stack API Reference //PAwR Advertiser ... The new value for maximum periodic advertising interval. Value in units of 1.25 ms. Time range: 7.5 ms ...
Bluetooth Low Energy is a powerful and complex technology. ... topology and multi-central connections (which are part of the Bluetooth 4.1 spec) which means that a device can be simultaneously ...
Training ... Register // Bluetooth LE//Version 5.0 //General ... For 125 kbps, 500 kbps and 1 Mbps PHY (~1 MHz bandwidth), which means that the maximum radiated power allowed is 10 dBm.
Bluetooth, such as NFC. Devices that do not have a user interface can use OOB pairing to ... is found at https://docs.silabs.com/bluetooth/6.1.0/bluetooth-stack-api/sl-bt-resolving-list.
Resource TypeApplication Notes
Results 1-5 of 5 for bluetooth/6.1.0/md-doc-bgapi-1decode-bgapi-message/