// Bluetooth LE//Version 5.0 //General ... For 2 Mbps PHY, it is a few tenths dB more. ... If AFH is used, the maximum output power, which is allowed by FCC, can be 30 dBm and there are no PSD ...
// Bluetooth LE//Version 5.0 //General ... afh_scan_interval is set to one second by default, i.e., one channel sweep is made ... Bluetooth Low Energy has two channel selection algorithms.
. 14 8.1 8.2 8.3 Installation and Use ... This improves performance over slow HCI connection. ... Bluetooth API is incorrect on EFR32M|B1, EFR32M|B12, EFR32M|B13, and EFR32M|B21 devices.
// Silicon Labs Matter//Version 2.0.0 //Quick-Start Guides ... You are viewing documentation for version: 2.0.0 ... After commissioning, the Bluetooth connection is terminated and all further ...
Release Highlights Version 2.2.1.0 GA: Flex SDK 2.3.0.0 GA Silicon Laboratories, Inc. May 8, 2018 Add support for QFN68 variants of EFR32xG12 1.2 1.2.1 Version 2.2.2.0 GA: RAIL
Resource TypeRelease Notes
Results 1-5 of 5 for bluetooth/8.2.0/bluetooth-system-performance/afh