Production Programming of Series 2 and Series 3 Devices#

Note: This section replaces AN1222: Production Programming of Series 2 and Series 3 Devices. Further updates to this application note will be provided here.

This application note demonstrates how to properly program, provision, and configure Series 2 and Series 3 devices in a production environment.

Series 2 and Series 3 devices contain a Secure Engine, which runs Secure Engine firmware. When a newer version of Secure Engine firmware is released, the firmware may be upgraded either in the production programming process for devices still in manufacturing or via a field update for deployed devices. Keys must be provisioned to the Secure Engine's one-time-programmable (OTP) memory to use the Secure Boot and Secure Debug features.

For more information about Secure Engine, see Secure Engine Subsystem in Series 2 and Series 3 Secure Debug.

Key Points#

  • It is the customer's responsibility to ensure the Secure Engine firmware is up-to-date

  • The Secure Engine firmware can be upgraded via the Serial Wire Debug (SWD) interface

  • Secure Engine firmware is protected from downgrade

  • Secure Engine's OTP memory prevents re-writing of:

    • GBL Decryption Key

    • Public Sign Key

    • Public Command Key

    • Secure Boot Enable flag and Tamper Configuration