Ethernet MAC Flush FlagsEthernet MAC Control Codes
Specify controls to flush a buffer.
Macros | |
#define | ARM_ETH_MAC_FLUSH_RX (1UL << 0) |
Flush Receive buffer. | |
#define | ARM_ETH_MAC_FLUSH_TX (1UL << 1) |
Flush Transmit buffer. | |
Description
Specify controls to flush a buffer.
The function ARM_ETH_MAC_Control with control = ARM_ETH_MAC_FLUSH flushes the buffer which is specified with arg listed bellow.
Macro Definition Documentation
#define ARM_ETH_MAC_FLUSH_RX (1UL << 0) |
Flush Receive buffer.
#define ARM_ETH_MAC_FLUSH_TX (1UL << 1) |
Flush Transmit buffer.