MCI Transfer ControlsMCI Interface
Specify data transfer mode.
Macros | |
#define | ARM_MCI_TRANSFER_READ (0UL << 0) |
Data Read Transfer (from MCI) | |
#define | ARM_MCI_TRANSFER_WRITE (1UL << 0) |
Data Write Transfer (to MCI) | |
#define | ARM_MCI_TRANSFER_BLOCK (0UL << 1) |
Block Data transfer (default) | |
#define | ARM_MCI_TRANSFER_STREAM (1UL << 1) |
Stream Data transfer (MMC only) | |
Description
Specify data transfer mode.
Data transfer codes specifies the transfer direction and type and are used with the function ARM_MCI_SetupTransfer as the parameter mode.
The following codes are defined:
Macro Definition Documentation
#define ARM_MCI_TRANSFER_READ (0UL << 0) |
Data Read Transfer (from MCI)
#define ARM_MCI_TRANSFER_WRITE (1UL << 0) |
Data Write Transfer (to MCI)
#define ARM_MCI_TRANSFER_BLOCK (0UL << 1) |
Block Data transfer (default)
#define ARM_MCI_TRANSFER_STREAM (1UL << 1) |
Stream Data transfer (MMC only)