arm_dct4_instance_q31 Struct Reference

Instance structure for the Q31 DCT4/IDCT4 function.

Data Fields

uint16_t N
 
uint16_t Nby2
 
q31_t normalize
 
q31_tpTwiddle
 
q31_tpCosFactor
 
arm_rfft_instance_q31pRfft
 
arm_cfft_radix4_instance_q31pCfft
 

Field Documentation

uint16_t arm_dct4_instance_q31::N

length of the DCT4.

Referenced by arm_dct4_init_q31(), and arm_dct4_q31().

uint16_t arm_dct4_instance_q31::Nby2

half of the length of the DCT4.

Referenced by arm_dct4_init_q31(), and arm_dct4_q31().

q31_t arm_dct4_instance_q31::normalize

normalizing factor.

Referenced by arm_dct4_init_q31(), and arm_dct4_q31().

arm_cfft_radix4_instance_q31* arm_dct4_instance_q31::pCfft

points to the complex FFT instance.

Referenced by arm_dct4_init_q31().

q31_t* arm_dct4_instance_q31::pCosFactor

points to the cosFactor table.

Referenced by arm_dct4_init_q31(), and arm_dct4_q31().

arm_rfft_instance_q31* arm_dct4_instance_q31::pRfft

points to the real FFT instance.

Referenced by arm_dct4_init_q31(), and arm_dct4_q31().

q31_t* arm_dct4_instance_q31::pTwiddle

points to the twiddle factor table.

Referenced by arm_dct4_init_q31(), and arm_dct4_q31().