arm_fir_decimate_instance_q31 Struct Reference
Instance structure for the Q31 FIR decimator.
Data Fields | |
uint8_t | M |
uint16_t | numTaps |
q31_t * | pCoeffs |
q31_t * | pState |
Field Documentation
uint8_t arm_fir_decimate_instance_q31::M |
decimation factor.
Referenced by arm_fir_decimate_fast_q31(), arm_fir_decimate_init_q31(), and arm_fir_decimate_q31().
uint16_t arm_fir_decimate_instance_q31::numTaps |
number of coefficients in the filter.
Referenced by arm_fir_decimate_fast_q31(), arm_fir_decimate_init_q31(), and arm_fir_decimate_q31().
q31_t* arm_fir_decimate_instance_q31::pCoeffs |
points to the coefficient array. The array is of length numTaps.
Referenced by arm_fir_decimate_fast_q31(), arm_fir_decimate_init_q31(), and arm_fir_decimate_q31().
q31_t* arm_fir_decimate_instance_q31::pState |
points to the state variable array. The array is of length numTaps+blockSize-1.
Referenced by arm_fir_decimate_fast_q31(), arm_fir_decimate_init_q31(), and arm_fir_decimate_q31().