arm_fir_sparse_instance_q15 Struct Reference
Instance structure for the Q15 sparse FIR filter.
Data Fields | |
uint16_t | numTaps |
uint16_t | stateIndex |
q15_t * | pState |
q15_t * | pCoeffs |
uint16_t | maxDelay |
int32_t * | pTapDelay |
Field Documentation
uint16_t arm_fir_sparse_instance_q15::maxDelay |
maximum offset specified by the pTapDelay array.
Referenced by arm_fir_sparse_init_q15(), and arm_fir_sparse_q15().
uint16_t arm_fir_sparse_instance_q15::numTaps |
number of coefficients in the filter.
Referenced by arm_fir_sparse_init_q15(), and arm_fir_sparse_q15().
q15_t* arm_fir_sparse_instance_q15::pCoeffs |
points to the coefficient array. The array is of length numTaps.
Referenced by arm_fir_sparse_init_q15(), and arm_fir_sparse_q15().
q15_t* arm_fir_sparse_instance_q15::pState |
points to the state buffer array. The array is of length maxDelay+blockSize-1.
Referenced by arm_fir_sparse_init_q15(), and arm_fir_sparse_q15().
int32_t* arm_fir_sparse_instance_q15::pTapDelay |
points to the array of delay values. The array is of length numTaps.
Referenced by arm_fir_sparse_init_q15(), and arm_fir_sparse_q15().
uint16_t arm_fir_sparse_instance_q15::stateIndex |
state buffer index. Points to the oldest sample in the state buffer.
Referenced by arm_fir_sparse_init_q15(), and arm_fir_sparse_q15().