arm_lms_instance_q31 Struct Reference

Instance structure for the Q31 LMS filter.

Data Fields

uint16_t numTaps
 
q31_tpState
 
q31_tpCoeffs
 
q31_t mu
 
uint32_t postShift
 

Field Documentation

q31_t arm_lms_instance_q31::mu

step size that controls filter coefficient updates.

Referenced by arm_lms_init_q31(), and arm_lms_q31().

uint16_t arm_lms_instance_q31::numTaps

number of coefficients in the filter.

Referenced by arm_lms_init_q31(), and arm_lms_q31().

q31_t* arm_lms_instance_q31::pCoeffs

points to the coefficient array. The array is of length numTaps.

Referenced by arm_lms_init_q31(), and arm_lms_q31().

uint32_t arm_lms_instance_q31::postShift

bit shift applied to coefficients.

Referenced by arm_lms_init_q31(), and arm_lms_q31().

q31_t* arm_lms_instance_q31::pState

points to the state variable array. The array is of length numTaps+blockSize-1.

Referenced by arm_lms_init_q31(), and arm_lms_q31().