Biquad Cascade IIR Filters Using a Direct Form II Transposed StructureFiltering Functions
Functions | |
LOW_OPTIMIZATION_ENTER void | arm_biquad_cascade_df2T_f32 (const arm_biquad_cascade_df2T_instance_f32 *S, float32_t *pSrc, float32_t *pDst, uint32_t blockSize) |
Processing function for the floating-point transposed direct form II Biquad cascade filter. | |
LOW_OPTIMIZATION_ENTER void | arm_biquad_cascade_df2T_f64 (const arm_biquad_cascade_df2T_instance_f64 *S, float64_t *pSrc, float64_t *pDst, uint32_t blockSize) |
Processing function for the floating-point transposed direct form II Biquad cascade filter. | |
void | arm_biquad_cascade_df2T_init_f32 (arm_biquad_cascade_df2T_instance_f32 *S, uint8_t numStages, float32_t *pCoeffs, float32_t *pState) |
Initialization function for the floating-point transposed direct form II Biquad cascade filter. | |
void | arm_biquad_cascade_df2T_init_f64 (arm_biquad_cascade_df2T_instance_f64 *S, uint8_t numStages, float64_t *pCoeffs, float64_t *pState) |
Initialization function for the floating-point transposed direct form II Biquad cascade filter. | |
LOW_OPTIMIZATION_ENTER void | arm_biquad_cascade_stereo_df2T_f32 (const arm_biquad_cascade_stereo_df2T_instance_f32 *S, float32_t *pSrc, float32_t *pDst, uint32_t blockSize) |
Processing function for the floating-point transposed direct form II Biquad cascade filter. | |
void | arm_biquad_cascade_stereo_df2T_init_f32 (arm_biquad_cascade_stereo_df2T_instance_f32 *S, uint8_t numStages, float32_t *pCoeffs, float32_t *pState) |
Initialization function for the floating-point transposed direct form II Biquad cascade filter. | |
Description
This set of functions implements arbitrary order recursive (IIR) filters using a transposed direct form II structure. The filters are implemented as a cascade of second order Biquad sections. These functions provide a slight memory savings as compared to the direct form I Biquad filter functions. Only floating-point data is supported.
This function operate on blocks of input and output data and each call to the function processes blockSize
samples through the filter. pSrc
points to the array of input data and pDst
points to the array of output data. Both arrays contain blockSize
values.
- Algorithm
- Each Biquad stage implements a second order filter using the difference equation:
y[n] = b0 * x[n] + d1 d1 = b1 * x[n] + a1 * y[n] + d2 d2 = b2 * x[n] + a2 * y[n]
where d1 and d2 represent the two state values.
- A Biquad filter using a transposed Direct Form II structure is shown below. Single transposed Direct Form II Biquad
b0, b1, and b2
multiply the input signalx[n]
and are referred to as the feedforward coefficients. Coefficientsa1
anda2
multiply the output signaly[n]
and are referred to as the feedback coefficients. Pay careful attention to the sign of the feedback coefficients. Some design tools flip the sign of the feedback coefficients:y[n] = b0 * x[n] + d1; d1 = b1 * x[n] - a1 * y[n] + d2; d2 = b2 * x[n] - a2 * y[n];
In this case the feedback coefficientsa1
anda2
must be negated when used with the CMSIS DSP Library.
- Higher order filters are realized as a cascade of second order sections.
numStages
refers to the number of second order stages used. For example, an 8th order filter would be realized withnumStages=4
second order stages. A 9th order filter would be realized withnumStages=5
second order stages with the coefficients for one of the stages configured as a first order filter (b2=0
anda2=0
).
pState
points to the state variable array. Each Biquad stage has 2 state variablesd1
andd2
. The state variables are arranged in thepState
array as:{d11, d12, d21, d22, ...}
whered1x
refers to the state variables for the first Biquad andd2x
refers to the state variables for the second Biquad. The state array has a total length of2*numStages
values. The state variables are updated after each block of data is processed; the coefficients are untouched.
- The CMSIS library contains Biquad filters in both Direct Form I and transposed Direct Form II. The advantage of the Direct Form I structure is that it is numerically more robust for fixed-point data types. That is why the Direct Form I structure supports Q15 and Q31 data types. The transposed Direct Form II structure, on the other hand, requires a wide dynamic range for the state variables
d1
andd2
. Because of this, the CMSIS library only has a floating-point version of the Direct Form II Biquad. The advantage of the Direct Form II Biquad is that it requires half the number of state variables, 2 rather than 4, per Biquad stage.
- Instance Structure
- The coefficients and state variables for a filter are stored together in an instance data structure. A separate instance structure must be defined for each filter. Coefficient arrays may be shared among several instances while state variable arrays cannot be shared.
- Init Functions
- There is also an associated initialization function. The initialization function performs following operations:
- Sets the values of the internal structure fields.
- Zeros out the values in the state buffer. To do this manually without calling the init function, assign the follow subfields of the instance structure: numStages, pCoeffs, pState. Also set all of the values in pState to zero.
- Use of the initialization function is optional. However, if the initialization function is used, then the instance structure cannot be placed into a const data section. To place an instance structure into a const data section, the instance structure must be manually initialized. Set the values in the state buffer to zeros before static initialization. For example, to statically initialize the instance structure use
arm_biquad_cascade_df2T_instance_f32 S1 = {numStages, pState, pCoeffs};
wherenumStages
is the number of Biquad stages in the filter;pState
is the address of the state buffer.pCoeffs
is the address of the coefficient buffer;
This set of functions implements arbitrary order recursive (IIR) filters using a transposed direct form II structure. The filters are implemented as a cascade of second order Biquad sections. These functions provide a slight memory savings as compared to the direct form I Biquad filter functions. Only floating-point data is supported.
This function operate on blocks of input and output data and each call to the function processes blockSize
samples through the filter. pSrc
points to the array of input data and pDst
points to the array of output data. Both arrays contain blockSize
values.
- Algorithm
- Each Biquad stage implements a second order filter using the difference equation:
y[n] = b0 * x[n] + d1 d1 = b1 * x[n] + a1 * y[n] + d2 d2 = b2 * x[n] + a2 * y[n]
where d1 and d2 represent the two state values.
- A Biquad filter using a transposed Direct Form II structure is shown below. Single transposed Direct Form II Biquad
b0, b1, and b2
multiply the input signalx[n]
and are referred to as the feedforward coefficients. Coefficientsa1
anda2
multiply the output signaly[n]
and are referred to as the feedback coefficients. Pay careful attention to the sign of the feedback coefficients. Some design tools flip the sign of the feedback coefficients:y[n] = b0 * x[n] + d1; d1 = b1 * x[n] - a1 * y[n] + d2; d2 = b2 * x[n] - a2 * y[n];
In this case the feedback coefficientsa1
anda2
must be negated when used with the CMSIS DSP Library.
- Higher order filters are realized as a cascade of second order sections.
numStages
refers to the number of second order stages used. For example, an 8th order filter would be realized withnumStages=4
second order stages. A 9th order filter would be realized withnumStages=5
second order stages with the coefficients for one of the stages configured as a first order filter (b2=0
anda2=0
).
pState
points to the state variable array. Each Biquad stage has 2 state variablesd1
andd2
. The state variables are arranged in thepState
array as:{d11, d12, d21, d22, ...}
whered1x
refers to the state variables for the first Biquad andd2x
refers to the state variables for the second Biquad. The state array has a total length of2*numStages
values. The state variables are updated after each block of data is processed; the coefficients are untouched.
- The CMSIS library contains Biquad filters in both Direct Form I and transposed Direct Form II. The advantage of the Direct Form I structure is that it is numerically more robust for fixed-point data types. That is why the Direct Form I structure supports Q15 and Q31 data types. The transposed Direct Form II structure, on the other hand, requires a wide dynamic range for the state variables
d1
andd2
. Because of this, the CMSIS library only has a floating-point version of the Direct Form II Biquad. The advantage of the Direct Form II Biquad is that it requires half the number of state variables, 2 rather than 4, per Biquad stage.
- Instance Structure
- The coefficients and state variables for a filter are stored together in an instance data structure. A separate instance structure must be defined for each filter. Coefficient arrays may be shared among several instances while state variable arrays cannot be shared.
- Init Functions
- There is also an associated initialization function. The initialization function performs following operations:
- Sets the values of the internal structure fields.
- Zeros out the values in the state buffer. To do this manually without calling the init function, assign the follow subfields of the instance structure: numStages, pCoeffs, pState. Also set all of the values in pState to zero.
- Use of the initialization function is optional. However, if the initialization function is used, then the instance structure cannot be placed into a const data section. To place an instance structure into a const data section, the instance structure must be manually initialized. Set the values in the state buffer to zeros before static initialization. For example, to statically initialize the instance structure use
arm_biquad_cascade_df2T_instance_f64 S1 = {numStages, pState, pCoeffs};
wherenumStages
is the number of Biquad stages in the filter;pState
is the address of the state buffer.pCoeffs
is the address of the coefficient buffer;
Function Documentation
LOW_OPTIMIZATION_ENTER void arm_biquad_cascade_df2T_f32 | ( | const arm_biquad_cascade_df2T_instance_f32 * | S, |
float32_t * | pSrc, |
||
float32_t * | pDst, |
||
uint32_t | blockSize |
||
) |
- Parameters
-
[in] *S
points to an instance of the filter data structure. [in] *pSrc
points to the block of input data. [out] *pDst
points to the block of output data [in] blockSize
number of samples to process.
- Returns
- none.
References blockSize, arm_biquad_cascade_df2T_instance_f32::numStages, arm_biquad_cascade_df2T_instance_f32::pCoeffs, and arm_biquad_cascade_df2T_instance_f32::pState.
LOW_OPTIMIZATION_ENTER void arm_biquad_cascade_df2T_f64 | ( | const arm_biquad_cascade_df2T_instance_f64 * | S, |
float64_t * | pSrc, |
||
float64_t * | pDst, |
||
uint32_t | blockSize |
||
) |
- Parameters
-
[in] *S
points to an instance of the filter data structure. [in] *pSrc
points to the block of input data. [out] *pDst
points to the block of output data [in] blockSize
number of samples to process.
- Returns
- none.
References blockSize, arm_biquad_cascade_df2T_instance_f64::numStages, arm_biquad_cascade_df2T_instance_f64::pCoeffs, and arm_biquad_cascade_df2T_instance_f64::pState.
void arm_biquad_cascade_df2T_init_f32 | ( | arm_biquad_cascade_df2T_instance_f32 * | S, |
uint8_t | numStages, |
||
float32_t * | pCoeffs, |
||
float32_t * | pState |
||
) |
- Parameters
-
[in,out] *S
points to an instance of the filter data structure. [in] numStages
number of 2nd order stages in the filter. [in] *pCoeffs
points to the filter coefficients. [in] *pState
points to the state buffer.
- Returns
- none
Coefficient and State Ordering:
- The coefficients are stored in the array
pCoeffs
in the following order:{b10, b11, b12, a11, a12, b20, b21, b22, a21, a22, ...}
- where
b1x
anda1x
are the coefficients for the first stage,b2x
anda2x
are the coefficients for the second stage, and so on. ThepCoeffs
array contains a total of5*numStages
values.
- The
pState
is a pointer to state array. Each Biquad stage has 2 state variablesd1,
andd2
. The 2 state variables for stage 1 are first, then the 2 state variables for stage 2, and so on. The state array has a total length of2*numStages
values. The state variables are updated after each block of data is processed; the coefficients are untouched.
References arm_biquad_cascade_df2T_instance_f32::numStages, arm_biquad_cascade_df2T_instance_f32::pCoeffs, and arm_biquad_cascade_df2T_instance_f32::pState.
void arm_biquad_cascade_df2T_init_f64 | ( | arm_biquad_cascade_df2T_instance_f64 * | S, |
uint8_t | numStages, |
||
float64_t * | pCoeffs, |
||
float64_t * | pState |
||
) |
- Parameters
-
[in,out] *S
points to an instance of the filter data structure. [in] numStages
number of 2nd order stages in the filter. [in] *pCoeffs
points to the filter coefficients. [in] *pState
points to the state buffer.
- Returns
- none
Coefficient and State Ordering:
- The coefficients are stored in the array
pCoeffs
in the following order:{b10, b11, b12, a11, a12, b20, b21, b22, a21, a22, ...}
- where
b1x
anda1x
are the coefficients for the first stage,b2x
anda2x
are the coefficients for the second stage, and so on. ThepCoeffs
array contains a total of5*numStages
values.
- The
pState
is a pointer to state array. Each Biquad stage has 2 state variablesd1,
andd2
. The 2 state variables for stage 1 are first, then the 2 state variables for stage 2, and so on. The state array has a total length of2*numStages
values. The state variables are updated after each block of data is processed; the coefficients are untouched.
References arm_biquad_cascade_df2T_instance_f64::numStages, arm_biquad_cascade_df2T_instance_f64::pCoeffs, and arm_biquad_cascade_df2T_instance_f64::pState.
LOW_OPTIMIZATION_ENTER void arm_biquad_cascade_stereo_df2T_f32 | ( | const arm_biquad_cascade_stereo_df2T_instance_f32 * | S, |
float32_t * | pSrc, |
||
float32_t * | pDst, |
||
uint32_t | blockSize |
||
) |
Processing function for the floating-point transposed direct form II Biquad cascade filter. 2 channels.
- Parameters
-
[in] *S
points to an instance of the filter data structure. [in] *pSrc
points to the block of input data. [out] *pDst
points to the block of output data [in] blockSize
number of samples to process.
- Returns
- none.
References blockSize, arm_biquad_cascade_stereo_df2T_instance_f32::numStages, arm_biquad_cascade_stereo_df2T_instance_f32::pCoeffs, and arm_biquad_cascade_stereo_df2T_instance_f32::pState.
void arm_biquad_cascade_stereo_df2T_init_f32 | ( | arm_biquad_cascade_stereo_df2T_instance_f32 * | S, |
uint8_t | numStages, |
||
float32_t * | pCoeffs, |
||
float32_t * | pState |
||
) |
- Parameters
-
[in,out] *S
points to an instance of the filter data structure. [in] numStages
number of 2nd order stages in the filter. [in] *pCoeffs
points to the filter coefficients. [in] *pState
points to the state buffer.
- Returns
- none
Coefficient and State Ordering:
- The coefficients are stored in the array
pCoeffs
in the following order:{b10, b11, b12, a11, a12, b20, b21, b22, a21, a22, ...}
- where
b1x
anda1x
are the coefficients for the first stage,b2x
anda2x
are the coefficients for the second stage, and so on. ThepCoeffs
array contains a total of5*numStages
values.
- The
pState
is a pointer to state array. Each Biquad stage has 2 state variablesd1,
andd2
for each channel. The 2 state variables for stage 1 are first, then the 2 state variables for stage 2, and so on. The state array has a total length of2*numStages
values. The state variables are updated after each block of data is processed; the coefficients are untouched.
References arm_biquad_cascade_stereo_df2T_instance_f32::numStages, arm_biquad_cascade_stereo_df2T_instance_f32::pCoeffs, and arm_biquad_cascade_stereo_df2T_instance_f32::pState.