arm_biquad_casd_df1_inst_q15 Struct Reference
Instance structure for the Q15 Biquad cascade filter.
Data Fields | |
int8_t | numStages |
q15_t * | pState |
q15_t * | pCoeffs |
int8_t | postShift |
Field Documentation
int8_t arm_biquad_casd_df1_inst_q15::numStages |
number of 2nd order stages in the filter. Overall order is 2*numStages.
Referenced by arm_biquad_cascade_df1_fast_q15(), arm_biquad_cascade_df1_init_q15(), and arm_biquad_cascade_df1_q15().
q15_t* arm_biquad_casd_df1_inst_q15::pCoeffs |
Points to the array of coefficients. The array is of length 5*numStages.
Referenced by arm_biquad_cascade_df1_fast_q15(), arm_biquad_cascade_df1_init_q15(), and arm_biquad_cascade_df1_q15().
int8_t arm_biquad_casd_df1_inst_q15::postShift |
Additional shift, in bits, applied to each output sample.
Referenced by arm_biquad_cascade_df1_fast_q15(), arm_biquad_cascade_df1_init_q15(), and arm_biquad_cascade_df1_q15().
q15_t* arm_biquad_casd_df1_inst_q15::pState |
Points to the array of state coefficients. The array is of length 4*numStages.
Referenced by arm_biquad_cascade_df1_fast_q15(), arm_biquad_cascade_df1_init_q15(), and arm_biquad_cascade_df1_q15().