arm_biquad_casd_df1_inst_q31 Struct Reference
Instance structure for the Q31 Biquad cascade filter.
Data Fields | |
uint32_t | numStages |
q31_t * | pState |
q31_t * | pCoeffs |
uint8_t | postShift |
Description
- Examples:
- arm_graphic_equalizer_example_q31.c.
Field Documentation
uint32_t arm_biquad_casd_df1_inst_q31::numStages |
number of 2nd order stages in the filter. Overall order is 2*numStages.
Referenced by arm_biquad_cascade_df1_fast_q31(), arm_biquad_cascade_df1_init_q31(), and arm_biquad_cascade_df1_q31().
q31_t* arm_biquad_casd_df1_inst_q31::pCoeffs |
Points to the array of coefficients. The array is of length 5*numStages.
Referenced by arm_biquad_cascade_df1_fast_q31(), arm_biquad_cascade_df1_init_q31(), and arm_biquad_cascade_df1_q31().
uint8_t arm_biquad_casd_df1_inst_q31::postShift |
Additional shift, in bits, applied to each output sample.
Referenced by arm_biquad_cascade_df1_fast_q31(), arm_biquad_cascade_df1_init_q31(), and arm_biquad_cascade_df1_q31().
q31_t* arm_biquad_casd_df1_inst_q31::pState |
Points to the array of state coefficients. The array is of length 4*numStages.
Referenced by arm_biquad_cascade_df1_fast_q31(), arm_biquad_cascade_df1_init_q31(), and arm_biquad_cascade_df1_q31().