arm_cfft_radix2_instance_f32 Struct Reference
Instance structure for the floating-point CFFT/CIFFT function.
Data Fields | |
uint16_t | fftLen |
uint8_t | ifftFlag |
uint8_t | bitReverseFlag |
float32_t * | pTwiddle |
uint16_t * | pBitRevTable |
uint16_t | twidCoefModifier |
uint16_t | bitRevFactor |
float32_t | onebyfftLen |
Field Documentation
uint8_t arm_cfft_radix2_instance_f32::bitReverseFlag |
flag that enables (bitReverseFlag=1) or disables (bitReverseFlag=0) bit reversal of output.
Referenced by arm_cfft_radix2_f32(), and arm_cfft_radix2_init_f32().
uint16_t arm_cfft_radix2_instance_f32::bitRevFactor |
bit reversal modifier that supports different size FFTs with the same bit reversal table.
Referenced by arm_cfft_radix2_f32(), and arm_cfft_radix2_init_f32().
uint16_t arm_cfft_radix2_instance_f32::fftLen |
length of the FFT.
Referenced by arm_cfft_radix2_f32(), and arm_cfft_radix2_init_f32().
uint8_t arm_cfft_radix2_instance_f32::ifftFlag |
flag that selects forward (ifftFlag=0) or inverse (ifftFlag=1) transform.
Referenced by arm_cfft_radix2_f32(), and arm_cfft_radix2_init_f32().
float32_t arm_cfft_radix2_instance_f32::onebyfftLen |
value of 1/fftLen.
Referenced by arm_cfft_radix2_f32(), and arm_cfft_radix2_init_f32().
uint16_t* arm_cfft_radix2_instance_f32::pBitRevTable |
points to the bit reversal table.
Referenced by arm_cfft_radix2_f32(), and arm_cfft_radix2_init_f32().
float32_t* arm_cfft_radix2_instance_f32::pTwiddle |
points to the Twiddle factor table.
Referenced by arm_cfft_radix2_f32(), and arm_cfft_radix2_init_f32().
uint16_t arm_cfft_radix2_instance_f32::twidCoefModifier |
twiddle coefficient modifier that supports different size FFTs with the same twiddle factor table.
Referenced by arm_cfft_radix2_f32(), and arm_cfft_radix2_init_f32().