arm_cfft_radix4_instance_q31 Struct Reference
Instance structure for the Q31 CFFT/CIFFT function.
Data Fields | |
uint16_t | fftLen |
uint8_t | ifftFlag |
uint8_t | bitReverseFlag |
q31_t * | pTwiddle |
uint16_t * | pBitRevTable |
uint16_t | twidCoefModifier |
uint16_t | bitRevFactor |
Field Documentation
uint8_t arm_cfft_radix4_instance_q31::bitReverseFlag |
flag that enables (bitReverseFlag=1) or disables (bitReverseFlag=0) bit reversal of output.
Referenced by arm_cfft_radix4_init_q31(), and arm_cfft_radix4_q31().
uint16_t arm_cfft_radix4_instance_q31::bitRevFactor |
bit reversal modifier that supports different size FFTs with the same bit reversal table.
Referenced by arm_cfft_radix4_init_q31(), and arm_cfft_radix4_q31().
uint16_t arm_cfft_radix4_instance_q31::fftLen |
length of the FFT.
Referenced by arm_cfft_radix4_init_q31(), and arm_cfft_radix4_q31().
uint8_t arm_cfft_radix4_instance_q31::ifftFlag |
flag that selects forward (ifftFlag=0) or inverse (ifftFlag=1) transform.
Referenced by arm_cfft_radix4_init_q31(), and arm_cfft_radix4_q31().
uint16_t* arm_cfft_radix4_instance_q31::pBitRevTable |
points to the bit reversal table.
Referenced by arm_cfft_radix4_init_q31(), and arm_cfft_radix4_q31().
q31_t* arm_cfft_radix4_instance_q31::pTwiddle |
points to the twiddle factor table.
Referenced by arm_cfft_radix4_init_q31(), and arm_cfft_radix4_q31().
uint16_t arm_cfft_radix4_instance_q31::twidCoefModifier |
twiddle coefficient modifier that supports different size FFTs with the same twiddle factor table.
Referenced by arm_cfft_radix4_init_q31(), and arm_cfft_radix4_q31().