arm_fir_interpolate_instance_f32 Struct Reference
Instance structure for the floating-point FIR interpolator.
Data Fields | |
uint8_t | L |
uint16_t | phaseLength |
float32_t * | pCoeffs |
float32_t * | pState |
Field Documentation
uint8_t arm_fir_interpolate_instance_f32::L |
upsample factor.
Referenced by arm_fir_interpolate_f32(), and arm_fir_interpolate_init_f32().
float32_t* arm_fir_interpolate_instance_f32::pCoeffs |
points to the coefficient array. The array is of length L*phaseLength.
Referenced by arm_fir_interpolate_f32(), and arm_fir_interpolate_init_f32().
uint16_t arm_fir_interpolate_instance_f32::phaseLength |
length of each polyphase filter component.
Referenced by arm_fir_interpolate_f32(), and arm_fir_interpolate_init_f32().
float32_t* arm_fir_interpolate_instance_f32::pState |
points to the state variable array. The array is of length phaseLength+numTaps-1.
Referenced by arm_fir_interpolate_f32(), and arm_fir_interpolate_init_f32().