arm_fir_sparse_instance_f32 Struct Reference
Instance structure for the floating-point sparse FIR filter.
Data Fields | |
uint16_t | numTaps |
uint16_t | stateIndex |
float32_t * | pState |
float32_t * | pCoeffs |
uint16_t | maxDelay |
int32_t * | pTapDelay |
Field Documentation
uint16_t arm_fir_sparse_instance_f32::maxDelay |
maximum offset specified by the pTapDelay array.
Referenced by arm_fir_sparse_f32(), and arm_fir_sparse_init_f32().
uint16_t arm_fir_sparse_instance_f32::numTaps |
number of coefficients in the filter.
Referenced by arm_fir_sparse_f32(), and arm_fir_sparse_init_f32().
float32_t* arm_fir_sparse_instance_f32::pCoeffs |
points to the coefficient array. The array is of length numTaps.
Referenced by arm_fir_sparse_f32(), and arm_fir_sparse_init_f32().
float32_t* arm_fir_sparse_instance_f32::pState |
points to the state buffer array. The array is of length maxDelay+blockSize-1.
Referenced by arm_fir_sparse_f32(), and arm_fir_sparse_init_f32().
int32_t* arm_fir_sparse_instance_f32::pTapDelay |
points to the array of delay values. The array is of length numTaps.
Referenced by arm_fir_sparse_f32(), and arm_fir_sparse_init_f32().
uint16_t arm_fir_sparse_instance_f32::stateIndex |
state buffer index. Points to the oldest sample in the state buffer.
Referenced by arm_fir_sparse_f32(), and arm_fir_sparse_init_f32().