arm_iir_lattice_instance_q15 Struct Reference
Instance structure for the Q15 IIR lattice filter.
Data Fields | |
uint16_t | numStages |
q15_t * | pState |
q15_t * | pkCoeffs |
q15_t * | pvCoeffs |
Field Documentation
uint16_t arm_iir_lattice_instance_q15::numStages |
number of stages in the filter.
Referenced by arm_iir_lattice_init_q15(), and arm_iir_lattice_q15().
q15_t* arm_iir_lattice_instance_q15::pkCoeffs |
points to the reflection coefficient array. The array is of length numStages.
Referenced by arm_iir_lattice_init_q15(), and arm_iir_lattice_q15().
q15_t* arm_iir_lattice_instance_q15::pState |
points to the state variable array. The array is of length numStages+blockSize.
Referenced by arm_iir_lattice_init_q15(), and arm_iir_lattice_q15().
q15_t* arm_iir_lattice_instance_q15::pvCoeffs |
points to the ladder coefficient array. The array is of length numStages+1.
Referenced by arm_iir_lattice_init_q15(), and arm_iir_lattice_q15().