arm_lms_instance_f32 Struct Reference
Instance structure for the floating-point LMS filter.
Data Fields | |
uint16_t | numTaps |
float32_t * | pState |
float32_t * | pCoeffs |
float32_t | mu |
Field Documentation
float32_t arm_lms_instance_f32::mu |
step size that controls filter coefficient updates.
Referenced by arm_lms_f32(), and arm_lms_init_f32().
uint16_t arm_lms_instance_f32::numTaps |
number of coefficients in the filter.
Referenced by arm_lms_f32(), and arm_lms_init_f32().
float32_t* arm_lms_instance_f32::pCoeffs |
points to the coefficient array. The array is of length numTaps.
Referenced by arm_lms_f32(), and arm_lms_init_f32().
float32_t* arm_lms_instance_f32::pState |
points to the state variable array. The array is of length numTaps+blockSize-1.
Referenced by arm_lms_f32(), and arm_lms_init_f32().