arm_lms_instance_q15 Struct Reference
Instance structure for the Q15 LMS filter.
Data Fields | |
uint16_t | numTaps |
q15_t * | pState |
q15_t * | pCoeffs |
q15_t | mu |
uint32_t | postShift |
Field Documentation
q15_t arm_lms_instance_q15::mu |
step size that controls filter coefficient updates.
Referenced by arm_lms_init_q15(), and arm_lms_q15().
uint16_t arm_lms_instance_q15::numTaps |
number of coefficients in the filter.
Referenced by arm_lms_init_q15(), and arm_lms_q15().
q15_t* arm_lms_instance_q15::pCoeffs |
points to the coefficient array. The array is of length numTaps.
Referenced by arm_lms_init_q15(), and arm_lms_q15().
uint32_t arm_lms_instance_q15::postShift |
bit shift applied to coefficients.
Referenced by arm_lms_init_q15(), and arm_lms_q15().
q15_t* arm_lms_instance_q15::pState |
points to the state variable array. The array is of length numTaps+blockSize-1.
Referenced by arm_lms_init_q15(), and arm_lms_q15().