arm_lms_norm_instance_q15 Struct Reference
Instance structure for the Q15 normalized LMS filter.
Data Fields | |
uint16_t | numTaps |
q15_t * | pState |
q15_t * | pCoeffs |
q15_t | mu |
uint8_t | postShift |
q15_t * | recipTable |
q15_t | energy |
q15_t | x0 |
Field Documentation
q15_t arm_lms_norm_instance_q15::energy |
saves previous frame energy.
Referenced by arm_lms_norm_init_q15(), and arm_lms_norm_q15().
q15_t arm_lms_norm_instance_q15::mu |
step size that controls filter coefficient updates.
Referenced by arm_lms_norm_init_q15(), and arm_lms_norm_q15().
uint16_t arm_lms_norm_instance_q15::numTaps |
Number of coefficients in the filter.
Referenced by arm_lms_norm_init_q15(), and arm_lms_norm_q15().
q15_t* arm_lms_norm_instance_q15::pCoeffs |
points to the coefficient array. The array is of length numTaps.
Referenced by arm_lms_norm_init_q15(), and arm_lms_norm_q15().
uint8_t arm_lms_norm_instance_q15::postShift |
bit shift applied to coefficients.
Referenced by arm_lms_norm_init_q15(), and arm_lms_norm_q15().
q15_t* arm_lms_norm_instance_q15::pState |
points to the state variable array. The array is of length numTaps+blockSize-1.
Referenced by arm_lms_norm_init_q15(), and arm_lms_norm_q15().
q15_t* arm_lms_norm_instance_q15::recipTable |
Points to the reciprocal initial value table.
Referenced by arm_lms_norm_init_q15(), and arm_lms_norm_q15().
q15_t arm_lms_norm_instance_q15::x0 |
saves previous input sample.
Referenced by arm_lms_norm_init_q15(), and arm_lms_norm_q15().