arm_lms_norm_instance_q31 Struct Reference
Instance structure for the Q31 normalized LMS filter.
Data Fields | |
uint16_t | numTaps |
q31_t * | pState |
q31_t * | pCoeffs |
q31_t | mu |
uint8_t | postShift |
q31_t * | recipTable |
q31_t | energy |
q31_t | x0 |
Field Documentation
q31_t arm_lms_norm_instance_q31::energy |
saves previous frame energy.
Referenced by arm_lms_norm_init_q31(), and arm_lms_norm_q31().
q31_t arm_lms_norm_instance_q31::mu |
step size that controls filter coefficient updates.
Referenced by arm_lms_norm_init_q31(), and arm_lms_norm_q31().
uint16_t arm_lms_norm_instance_q31::numTaps |
number of coefficients in the filter.
Referenced by arm_lms_norm_init_q31(), and arm_lms_norm_q31().
q31_t* arm_lms_norm_instance_q31::pCoeffs |
points to the coefficient array. The array is of length numTaps.
Referenced by arm_lms_norm_init_q31(), and arm_lms_norm_q31().
uint8_t arm_lms_norm_instance_q31::postShift |
bit shift applied to coefficients.
Referenced by arm_lms_norm_init_q31(), and arm_lms_norm_q31().
q31_t* arm_lms_norm_instance_q31::pState |
points to the state variable array. The array is of length numTaps+blockSize-1.
Referenced by arm_lms_norm_init_q31(), and arm_lms_norm_q31().
q31_t* arm_lms_norm_instance_q31::recipTable |
points to the reciprocal initial value table.
Referenced by arm_lms_norm_init_q31(), and arm_lms_norm_q31().
q31_t arm_lms_norm_instance_q31::x0 |
saves previous input sample.
Referenced by arm_lms_norm_init_q31(), and arm_lms_norm_q31().