arm_matrix_instance_q31 Struct Reference
Instance structure for the Q31 matrix structure.
Data Fields | |
uint16_t | numRows |
uint16_t | numCols |
q31_t * | pData |
Field Documentation
uint16_t arm_matrix_instance_q31::numCols |
number of columns of the matrix.
Referenced by arm_mat_add_q31(), arm_mat_cmplx_mult_q31(), arm_mat_init_q31(), arm_mat_mult_fast_q31(), arm_mat_mult_q31(), arm_mat_scale_q31(), arm_mat_sub_q31(), and arm_mat_trans_q31().
uint16_t arm_matrix_instance_q31::numRows |
number of rows of the matrix.
Referenced by arm_mat_add_q31(), arm_mat_cmplx_mult_q31(), arm_mat_init_q31(), arm_mat_mult_fast_q31(), arm_mat_mult_q31(), arm_mat_scale_q31(), arm_mat_sub_q31(), and arm_mat_trans_q31().
q31_t* arm_matrix_instance_q31::pData |
points to the data of the matrix.
Referenced by arm_mat_add_q31(), arm_mat_cmplx_mult_q31(), arm_mat_init_q31(), arm_mat_mult_fast_q31(), arm_mat_mult_q31(), arm_mat_scale_q31(), arm_mat_sub_q31(), and arm_mat_trans_q31().