arm_rfft_instance_q15 Struct Reference
Instance structure for the Q15 RFFT/RIFFT function.
Data Fields | |
uint32_t | fftLenReal |
uint8_t | ifftFlagR |
uint8_t | bitReverseFlagR |
uint32_t | twidCoefRModifier |
q15_t * | pTwiddleAReal |
q15_t * | pTwiddleBReal |
const arm_cfft_instance_q15 * | pCfft |
Field Documentation
uint8_t arm_rfft_instance_q15::bitReverseFlagR |
flag that enables (bitReverseFlagR=1) or disables (bitReverseFlagR=0) bit reversal of output.
Referenced by arm_rfft_init_q15(), and arm_rfft_q15().
uint32_t arm_rfft_instance_q15::fftLenReal |
length of the real FFT.
Referenced by arm_rfft_init_q15(), and arm_rfft_q15().
uint8_t arm_rfft_instance_q15::ifftFlagR |
flag that selects forward (ifftFlagR=0) or inverse (ifftFlagR=1) transform.
Referenced by arm_rfft_init_q15(), and arm_rfft_q15().
const arm_cfft_instance_q15* arm_rfft_instance_q15::pCfft |
points to the complex FFT instance.
Referenced by arm_rfft_init_q15(), and arm_rfft_q15().
q15_t* arm_rfft_instance_q15::pTwiddleAReal |
points to the real twiddle factor table.
Referenced by arm_rfft_init_q15(), and arm_rfft_q15().
q15_t* arm_rfft_instance_q15::pTwiddleBReal |
points to the imag twiddle factor table.
Referenced by arm_rfft_init_q15(), and arm_rfft_q15().
uint32_t arm_rfft_instance_q15::twidCoefRModifier |
twiddle coefficient modifier that supports different size FFTs with the same twiddle factor table.
Referenced by arm_rfft_init_q15(), and arm_rfft_q15().