arm_rfft_instance_q31 Struct Reference
Instance structure for the Q31 RFFT/RIFFT function.
Data Fields | |
uint32_t | fftLenReal |
uint8_t | ifftFlagR |
uint8_t | bitReverseFlagR |
uint32_t | twidCoefRModifier |
q31_t * | pTwiddleAReal |
q31_t * | pTwiddleBReal |
const arm_cfft_instance_q31 * | pCfft |
Field Documentation
uint8_t arm_rfft_instance_q31::bitReverseFlagR |
flag that enables (bitReverseFlagR=1) or disables (bitReverseFlagR=0) bit reversal of output.
Referenced by arm_rfft_init_q31(), and arm_rfft_q31().
uint32_t arm_rfft_instance_q31::fftLenReal |
length of the real FFT.
Referenced by arm_rfft_init_q31(), and arm_rfft_q31().
uint8_t arm_rfft_instance_q31::ifftFlagR |
flag that selects forward (ifftFlagR=0) or inverse (ifftFlagR=1) transform.
Referenced by arm_rfft_init_q31(), and arm_rfft_q31().
const arm_cfft_instance_q31* arm_rfft_instance_q31::pCfft |
points to the complex FFT instance.
Referenced by arm_rfft_init_q31(), and arm_rfft_q31().
q31_t* arm_rfft_instance_q31::pTwiddleAReal |
points to the real twiddle factor table.
Referenced by arm_rfft_init_q31(), and arm_rfft_q31().
q31_t* arm_rfft_instance_q31::pTwiddleBReal |
points to the imag twiddle factor table.
Referenced by arm_rfft_init_q31(), and arm_rfft_q31().
uint32_t arm_rfft_instance_q31::twidCoefRModifier |
twiddle coefficient modifier that supports different size FFTs with the same twiddle factor table.
Referenced by arm_rfft_init_q31(), and arm_rfft_q31().