- //
Public Attribute Documentation#
stackProfile#
uint8_t EmberNetworkInfo::stackProfile
nodeType#
uint8_t EmberNetworkInfo::nodeType
zigbeeState#
uint8_t EmberNetworkInfo::zigbeeState
dynamicCapabilities#
uint8_t EmberNetworkInfo::dynamicCapabilities
zigbeeNetworkSecurityLevel#
uint8_t EmberNetworkInfo::zigbeeNetworkSecurityLevel
securityStateBitmask#
uint32_t EmberNetworkInfo::securityStateBitmask
zigbeeSequenceNumber#
uint8_t EmberNetworkInfo::zigbeeSequenceNumber
apsSequenceNumber#
uint8_t EmberNetworkInfo::apsSequenceNumber
securityKeySequenceNumber#
uint8_t EmberNetworkInfo::securityKeySequenceNumber
nextNwkFrameCounter#
uint32_t EmberNetworkInfo::nextNwkFrameCounter
incomingTcLinkKeyFrameCounter#
uint32_t EmberNetworkInfo::incomingTcLinkKeyFrameCounter
neighborTable#
sli_zigbee_neighbor_table_entry_t* EmberNetworkInfo::neighborTable
neighborTableSize#
uint8_t EmberNetworkInfo::neighborTableSize
neighborCount#
uint8_t EmberNetworkInfo::neighborCount
frameCounters#
uint32_t* EmberNetworkInfo::frameCounters
ticksSinceLastPoll#
uint32_t EmberNetworkInfo::ticksSinceLastPoll
msSinceLastPoll#
uint32_t EmberNetworkInfo::msSinceLastPoll
unicastTxAttempts#
uint16_t EmberNetworkInfo::unicastTxAttempts
unicastTxFailures#
uint16_t EmberNetworkInfo::unicastTxFailures
parentNwkInformation#
uint16_t EmberNetworkInfo::parentNwkInformation
lastChildAgeTimeSeconds#
uint16_t EmberNetworkInfo::lastChildAgeTimeSeconds
lastChildAgeTimeMs#
uint32_t EmberNetworkInfo::lastChildAgeTimeMs
panInfoData#
sli_zigbee_pan_info_t* EmberNetworkInfo::panInfoData