Simplicity Device Manager Version 0.101.3 (Jan 22, 2026) Release Notes#

Manage connected Silicon Labs devices with Device Manager, providing firmware updates, board information, and access to key development tools.

Release Summary#

Key Features#

Added in 0.101.3#

  • Z-Wave token readout

  • Search functionality on the Devices and Capture tabs

  • AI integration

  • Pinning device availability

  • Device and adapter reset

Bug Fixes#

Fixed in 0.101.3#

  • Stability improvements

Chip Enablement#

  • This release supports Series 2 and Series 3 devices.

Removed/Deprecated Features#

  • None

Known Issues and Limitations#

  • Devices: This release includes preliminary support for a wider range of devices beyond those currently supported in Simplicity Studio. These devices are not officially validated, and functionality may vary. Use at your own discretion.

  • Security Settings Unavailable: Configuration options for Z-Wave security settings are not currently accessible in the interface.

  • Windows BSOD with Older Adapter FW: A known issue can cause a Blue Screen of Death (BSOD) on Windows when using Simplicity Studio v6 or v5 with development boards running Adapter Firmware versions earlier than v2.0.0.

    • Recommendation: Update your development board to Adapter Firmware v2.0.0 or later, which is based on winUSB driver, to avoid this issue.

Additional Bug Fixes#

Fixed in 0.101.3#

UUID

Issue Description

1501883

Reflected XSS (Cross-site-scripting) vulnerability issue has been fixed