hurricane/security_camera/resources/cloud_server/public/package.json
{
"name": "security-camera",
"version": "1.0.0",
"description": "Hurricane Security Camera",
"productName": "Hurricane Security Camera",
"author": "Dan Riedler <dan.riedler@silabs.com>",
"private": true,
"scripts": {
"lint": "eslint --ext .js,.vue src",
"test": "echo \"No test specified\" && exit 0",
"dev": "quasar dev",
"build": "quasar build",
"deploy": "firebase deploy --only hosting",
"build:deploy": "npm run build && npm run deploy"
},
"dependencies": {
"@quasar/extras": "^1.3.2",
"axios": "^0.18.1",
"firebase": "^5.11.1",
"js-logger": "^1.6.0",
"quasar": "^1.3.0",
"vue-google-charts": "^0.3.2",
"vue2-google-maps": "^0.10.7"
},
"devDependencies": {
"@quasar/app": "^1.2.3",
"@vue/eslint-config-standard": "^4.0.0",
"babel-eslint": "^10.0.1",
"babel-plugin-js-logger": "^1.0.17",
"eslint": "^5.10.0",
"eslint-loader": "^2.1.1",
"eslint-plugin-vue": "^5.0.0",
"strip-ansi": "=3.0.1"
},
"engines": {
"node": ">= 8.9.0",
"npm": ">= 5.6.0",
"yarn": ">= 1.6.0"
},
"browserslist": [
"last 1 version, not dead, ie >= 11"
],
"resolutions": {
"ajv": "6.8.1"
}
}