utility/json_parser/resources/json/example3.json
{
"data": [
{
"id": "X999_Y999",
"from": {
"name": "Tom Brady", "id": "X12"
},
"message": "Looking forward to 2010!",
"actions": [
{
"name": "Comment",
"link": "http://www.facebook.com/X999/posts/Y999"
},
{
"name": "Like",
"link": "http://www.facebook.com/X999/posts/Y999"
}
],
"type": "status",
"created_time": "2010-08-02T21:27:44+0000",
"updated_time": "2010-08-02T21:27:44+0000"
},
{
"id": "X998_Y998",
"from": {
"name": "Peyton Manning", "id": "X18"
},
"message": "Where's my contract?",
"actions": [
{
"name": "Comment",
"link": "http://www.facebook.com/X998/posts/Y998"
},
{
"name": "Like",
"link": "http://www.facebook.com/X998/posts/Y998"
}
],
"type": "status",
"created_time": "2010-08-02T21:27:44+0000",
"updated_time": "2010-08-02T21:27:44+0000"
}
]
}