utility/json_parser/resources/json/example5.json
{
"title": "Talk On Travel Pool",
"link": "http://www.flickr.com/groups/talkontravel/pool/",
"description": "Travel and vacation photos from around the world.",
"modified": "2009-02-02T11:10:27Z",
"generator": "http://www.flickr.com/",
"items": [
{
"title": "View from the hotel",
"link": "http://www.flickr.com/photos/33112458@N08/3081564649/in/pool-998875@N22",
"media": {
"m": "http://farm4.static.flickr.com/3037/3081564649_4a6569750c_m.jpg"
},
"date_taken": "2008-12-04T04:43:03-08:00",
"description": "<p><a href=\"http: //www.flickr.com/people/33112458@N08/\"> Talk On Travel< /a> has added a photo to the pool:< /p> <p><a href=\"http: //www.flickr.com/photos/33112458@N08/3081564649/\" title=\"Viewfromthehotel\"> <img src=\"http: //farm4.static.flickr.com/3037/3081564649_4a6569750c_m.jpg\" width=\"240\" height=\"18\"alt=\"Viewfromthehotel\"/></a></p>",
"published": "2008-12-04T12: 43: 03Z",
"author": "nobody@flickr.com(TalkOnTravel)",
"author_id": "33112458@N08",
"tags": "spaindolphinstenerifecanarieslagomeraaqualandplayadelasamericasjungleparklosgigantosloscristinestalkontravel"
}
]
}