utility/json_parser/resources/json/example6.json
{"apiVersion":"2.0",
"data":{
"updated":"2010-01-07T19:58:42.949Z",
"totalItems":800,
"startIndex":1,
"itemsPerPage":1,
"items":[
{"id":"hYB0mn5zh2c",
"uploaded":"2007-06-05T22:07:03.000Z",
"updated":"2010-01-07T13:26:50.000Z",
"uploader":"GoogleDeveloperDay",
"category":"News",
"title":"Google Developers Day US - Maps API Introduction",
"description":"Google Maps API Introduction ...",
"tags":[
"GDD07","GDD07US","Maps"
],
"thumbnail":{
"default":"http://i.ytimg.com/vi/hYB0mn5zh2c/default.jpg",
"hqDefault":"http://i.ytimg.com/vi/hYB0mn5zh2c/hqdefault.jpg"
},
"player":{
"default":"http://www.youtube.com/watch?vu003dhYB0mn5zh2c"
},
"content":{
"1":"rtsp://v5.cache3.c.youtube.com/CiILENy.../0/0/0/video.3gp",
"5":"http://www.youtube.com/v/hYB0mn5zh2c?f...",
"6":"rtsp://v1.cache1.c.youtube.com/CiILENy.../0/0/0/video.3gp"
},
"duration":2840,
"aspectRatio":"widescreen",
"rating":4.63,
"ratingCount":68,
"viewCount":220101,
"favoriteCount":201,
"commentCount":22,
"status":{
"value":"restricted",
"reason":"limitedSyndication"
},
"accessControl":{
"syndicate":"allowed",
"commentVote":"allowed",
"rate":"allowed",
"list":"allowed",
"comment":"allowed",
"embed":"allowed",
"videoRespond":"moderated"
}
}
]
}
}