Gecko OS is part of a larger sophisticated application framework installed on all Gecko OS devices. ... The Gecko OS Device Firmware Update (DFU) feature allows device firmware to be updated ...
ProductWirelessResource TypeSoftware API documentation
Gecko OS 4.2 Command API The Command API documentation provides details of commands and variables as well as ... Overview for a description of the general structure and features of Gecko OS 4.
More. gos_result_t gos_cmd_issue_return_uint32 (uint32_t *uint32_ptr, const char *fmt,.) ... Issue Gecko OS command, store string result in buffer. ... fmt Formatted Gecko OS command Returns
ProductWirelessResource TypeSoftware API documentation
os pins can only use the strong drive strength. ... Output, open-source with pull-up (see gdi os pren ) ... Returns the RSSI value from the latest received packet of the current active ...
ProductWirelessResource TypeSoftware API documentation
... the standard PHYs defined by the 802.15.4 PHY layer specification, it is possible to ... 4.3.1 Enable Address Filtering HW accelerated MAC features, such as frame and address filtering, are ...
Resource TypeApplication Notes
Results 1-5 of 5 for gecko-os/4/standard/latest/structgos-md5-hmac-context-t