General Overview
What is Gecko OS?
Gecko OS is a highly-optimized yet feature-packed IoT operating system designed specifically to power hardware platforms with secure Wi-Fi networking capability.
Hardware running Gecko OS provides a product with a powerful and secure wireless connection to a mobile device or the cloud.
You can build external MCU apps that communicate with Gecko OS using the extensive Wi-Fi Command API, via serial interface, HTTP REST or a remote terminal.
Command API
The Gecko OS Command API is available for applications connecting with a wired serial interface, or a wireless interface using HTTP REST or Remote Terminal. The API provides direct access to peripherals connected to Gecko OS hardware via GPIO. For a quick start guide to using a Gecko OS evaluation board, see Getting Started.
Features and Interfaces
The Gecko OS Command API offers a powerful set of commands for control of connected devices, together with a large number of variables for configuration.
A host MCU communicates with Gecko OS via a UART.
A mobile or desktop app communicates with Gecko OS via the HTTP Server RESTful API or by the local or remote terminal interface.
The local or remote host sends commands to control the operation of Gecko OS and to exchange data with other devices on the network.
A summary of Gecko OS features and interfaces is outlined in the following sections.
Wi-Fi, Networking & Web
- Multiple interfaces including serial, softAP and WLAN client
- Concurrent operation of softAP and WLAN client
- Servers: TCP, HTTP, DHCP, DNS
- Clients: TCP/TLS, UDP, NTP, DHCP, DNS
- HTTP Server with RESTful API
- HTTP file upload/download
- Fully-customizable mobile responsive web application with Javascript & Python libraries
- Remote terminal access
- Multiple Wi-Fi setup options including Web setup with softAP, WPS
Peripherals & Sensors
- GPIOs for control, indication and monitoring
- Automated broadcast and streaming of sensor data
- Local caching of sensor data
System
- Wireless OTA (Over-the-Air) Update to remotely manage firmware using the
- Failsafe bootloader and kernel with safemode operation
- Configurable power states and sleep/wake timers
- Read/Write file system
- Storage of large files
All Gecko OS commands can be issued manually using human mode or under host control using machine mode. Human mode should only be used for evaluation and manual testing. Machine mode is strongly recommended for production.
For human mode, the interfaces are a Gecko OS Terminal, the Web App, or a remote terminal.
Getting Started
To start using your Gecko OS hardware in human mode, see Getting Started.
Web App
The Web App provides complete monitoring and control of your Gecko OS hardware using a web browser.
See Web App.
Serial Interface
Gecko OS provides one of the easiest to use and most flexible serial Wi-Fi networking interfaces in the industry. The Gecko OS serial interface provides support for multiple serial buses, different serial communications modes including command mode and stream mode, and is easily configured for use by humans and machines alike.
See Serial Interface.
Wi-Fi
Gecko OS provides an easy-to-use serial API allowing you to focus your efforts on application development, rather than the time-consuming complexity and interoperability issues associated with the development of a full-featured secure wireless network stack.
Two Wi-Fi interfaces are supported, including a Wi-Fi client (wlan) and Wi-Fi soft access point (softAP) interface. Each interface may be run independently or concurrently to suit various application needs.
See Wi-Fi Interface.
Networking and Security
Gecko OS includes a full IPv4 networking stack and SSL/TLS security suite that supports a range of popular networking protocols including TCP, UDP, DNS, DHCP. Additional network application libraries are provided for native HTTP/S and secure cloud access.
Peripherals
Various peripheral APIs are available to provide access to general purpose IOs (GPIOs), analog functions such as analog-digital and digital-analog converters, and timers including a real time clock. Special system and network functions can be assigned to GPIOs to enable handy features including:
- automatic LED status indicators to show the state of Wi-Fi and network connections;
- an indication of when one or more network clients are connected to a local Gecko OS server; and
- the ability to control the connection state of a client or server.
See Peripherals.
File System
Most connected applications require the ability to store configuration information or cache local data. Gecko OS provides a reliable read/write filesystem and on-board flash storage to satisfy application storage requirements. With just a few simple commands, Gecko OS provides your application with complete access to local and network connected storage.
See File System.
Memory
For management of Gecko OS device memory, see Memory.
Configuration and Setup
Several options are available to setup a module running Gecko OS. The most common option, and also the most convenient when prototyping is to use a command line and serial interface such as a UART. A PC terminal can be quickly connected to a Gecko OS evaluation board, and within 60 seconds it is possible to be connected to a Wi-Fi network and downloading HTTP webpages or connecting to a remote TCP server.
Other methods for configuration, setup and Wi-Fi provisioning include:
- a softAP and webserver interface, or use of WPS push-button PBC or PIN for Wi-Fi provisioning;
- an (optionally) password-secured remote terminal that provides command line convenience over one of the Gecko OS wireless network interfaces; and
- automatic execution of a custom configuration script on boot-up
System Functions
System functions include:
- Configuring Gecko OS Command Mode and Response
- Power management
- Monitoring System State
- Controlling the Boot Application
- System Identification and Version
See System Functions.
Update and Recovery
Gecko OS is part of a larger sophisticated application framework installed on all Gecko OS devices. The framework provides a hardened bootloader, read/write file system, safemode recovery mechanism, and over-the-air (OTA) update capability.
Silabs manages a secure on-line OTA server that offers each Gecko OS device with the ability to securely update individual files, applications or an entire firmware bundle. In the rare event that Gecko OS fails to regularly execute correctly, the bootloader switches the boot application to safe mode. The safe mode application provides the host with the ability to update the firmware, switch back to Gecko OS or even factory reset the module.
See Update and Recovery.