UART
uart.baud
Abbreviation
ua b
Access
get/set
Description
Sets the UART baud rate. If raw
argument is NOT used, baud rate
must be one of the following standard rates:
300, 600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200, 230400, 460800, 921600.
Some UART baud settings may be excluded by the hardware platform.
If the optional raw
parameter is supplied, then the rate may be any value.
After changing uart.baud
, save and reboot to effect the change.
Get arguments
<uart#>
Set arguments
<uart#> <baud rate> [raw]
Default
115200
Properties
- uart_update to apply change
- save and reboot to apply change
- available in Safe Mode
- preserved by NVM Backup
Get example
Get baud rate for UART 0
:
> get uart.baud 0
R000008
115200
Set example
Set UART 0
baud rate to 460800
:
> set uart.baud 0 460800
R000008
Set OK
uart.data
Abbreviation
ua d
Access
get/set
Description
The number of UART data bits to use.
Arguments
<uart#> <# data bits>
where:
<# data bits>
has a range depending on your platform.
Default
8
Properties
- uart_update to apply change
- save and reboot to apply change
- available in Safe Mode
- preserved by NVM Backup
Get example
Get data bits setting for UART 0
:
> get uart.data 0
R000003
8
Set example
Set UART 0
to use 8
data bits:
> set uart.data 0 8
R000008
Set OK
uart.flow
Abbreviation
ua f
Access
get/set
Description
Turn on/off UART hardware flow control.
Note: to guarantee that no characters are dropped, uart.flow
must be turned on
. This applies to any baud rate.
Arguments
<uart#> <off/on>
Default
off
Properties
- uart_update to apply change
- save and reboot to apply change
- available in Safe Mode
- preserved by NVM Backup
Get example
Get flow control setting for UART 1
:
> get uart.flow 1
R000005
off
Set example
Turn off flow control for UART 1
:
> set uart.flow 1 off
R000008
Set OK
uart.parity
Abbreviation
ua p
Access
get/set
Description
Configure UART parity selection.
Arguments
<uart#> <none/even/odd>
Default
none
Properties
- uart_update to apply change
- save and reboot to apply change
- available in Safe Mode
- preserved by NVM Backup
Get example
Get parity setting for UART 1
:
> get uart.parity 1
R000006
none
Set example
Set parity to odd
for UART 1
:
> set uart.parity 1 odd
R000008
Set OK
uart.stop
Abbreviation
ua s
Access
get/set
Description
The number of UART stop bits to use.
Arguments
<uart#> <# stop bits>
Default
1
Properties
- uart_update to apply change
- save and reboot to apply change
- available in Safe Mode
- preserved by NVM Backup
Get example
Get stop bits setting for UART 0
:
> get uart.stop 0
R000003
1
Set example
Set stop bits to 1
for UART 0
:
> set uart.stop 0 1
R000008
Set OK