sl_iostream_uart_config_t Struct Reference

IO Stream UART config.

#include <sl_iostream_uart.h>

Data Fields

IRQn_Type tx_irq_number
 tx_irq_number
 
IRQn_Type rx_irq_number
 rx_irq_number
 
uint8_t * rx_buffer
 rx_buffer
 
size_t rx_buffer_length
 rx_buffer_length
 
bool lf_to_crlf
 lf_to_crlf
 
bool rx_when_sleeping
 rx_when_sleeping
 

IO Stream UART config.

Field Documentation

◆ tx_irq_number

IRQn_Type sl_iostream_uart_config_t::tx_irq_number

tx_irq_number

◆ rx_irq_number

IRQn_Type sl_iostream_uart_config_t::rx_irq_number

rx_irq_number

◆ rx_buffer

uint8_t* sl_iostream_uart_config_t::rx_buffer

rx_buffer

◆ rx_buffer_length

size_t sl_iostream_uart_config_t::rx_buffer_length

rx_buffer_length

◆ lf_to_crlf

bool sl_iostream_uart_config_t::lf_to_crlf

lf_to_crlf

◆ rx_when_sleeping

bool sl_iostream_uart_config_t::rx_when_sleeping

rx_when_sleeping